21-001-30 - Leveling Foot
IPS
ips
Metric
Accessories
Feet
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/feet/21_001_30.prj},{NB=21-001-30},{PN=21-001-30},{DESCRIPTION=Leveling Foot 30, M8x16},{SERIES=30},{MAT=Glass-Filled Nylon},{FIN=Black Finish},{MATS=Steel},{FINS=Zinc Plated},{A=M8x16},{B=30},{C=30},{DMIN=37},{DMAX=50},{LOAD=1500 (337)},{WEIGHT=47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
MATS
Material of Spindle Nut and Disk
ⁿ/ₐ
FINS
Finish of Spindle Nut and Disk
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
LOAD
Max. Load N
[lbs.]
WEIGHT
Weight
[g]
21-001-30
21-001-30
Leveling Foot 30, M8x16
30
Glass-Filled Nylon
Black Finish
Steel
Zinc Plated
M8x16
30
30
35
1500 (337)
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求