2042B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.2042
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_2042/un_finished_sprocket_steel/b_type/2042b.prj},{NB=2042B17_()},{TYPE=2042B},{NOT=17},{NOTX=17.000},{DP=138.23},{DO=151},{MATC=},{SD=20},{SURFT=},{BD=68},{BL=28},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
2042B7
2042B
7
58.54
68
42.66
41.19
7.2
None
C : Cutting type
14
The tooth profile in the ...
2042B8
2042B
8
66.37
77
50.49
50.49
7.2
None
C : Cutting type
14
The tooth profile in the ...
2042B9
2042B
9
74.26
85
58.38
57.25
7.2
None
C : Cutting type
14
The tooth profile in the ...
2042B10
2042B
10
82.20
93
66.32
66.32
7.2
None
C : Cutting type
15
The tooth profile in the ...
2042B11
2042B
11
90.16
102
74.28
73.36
7.2
None
C : Cutting type
15
The tooth profile in the ...
2042B12
2042B
12
98.14
108
82.26
82.26
7.2
None
C : Cutting type
15
The tooth profile in the ...
2042B13
2042B
13
106.14
118
90.26
89.49
7.2
None
C : Cutting type
16
The tooth profile in the ...
2042B14
2042B
14
114.15
127
98.27
98.27
7.2
None
C : Cutting type
16
The tooth profile in the ...
2042B15
2042B
15
122.17
135
106.29
105.62
7.2
None
C : Cutting type
20
The tooth profile in the ...
2042B16
2042B
16
130.20
143
114.32
114.32
7.2
None
W : Welding type
20
The tooth profile in the ...
2042B17
2042B
17
138.23
151
122.35
121.76
7.2
None
W : Welding type
20
The tooth profile in the ...
2042B18
2042B
18
146.27
159
130.39
130.39
7.2
None
W : Welding type
20
The tooth profile in the ...
2042B19
2042B
19
154.32
167
138.44
137.91
7.2
None
W : Welding type
20
The tooth profile in the ...
2042B20
2042B
20
162.37
176
146.49
146.49
7.2
None
W : Welding type
20
The tooth profile in the ...
2042B21
2042B
21
170.42
183
154.54
154.06
7.2
None
W : Welding type
20
The tooth profile in the ...
2042B22
2042B
22
178.48
192
162.60
162.60
7.2
None
W : Welding type
26
The tooth profile in the ...
2042B23
2042B
23
186.54
200
170.66
170.23
7.2
None
W : Welding type
26
The tooth profile in the ...
2042B24
2042B
24
194.60
208
178.72
178.72
7.2
None
W : Welding type
26
The tooth profile in the ...
2042B25
2042B
25
202.66
216
186.78
186.38
7.2
None
W : Welding type
26
The tooth profile in the ...
2042B26
2042B
26
210.72
224
194.84
194.84
7.2
None
W : Welding type
26
The tooth profile in the ...
2042B28
2042B
28
226.86
241
210.98
210.98
7.2
None
W : Welding type
26
The tooth profile in the ...
2042B30
2042B
30
243.00
257
227.12
227.12
7.2
None
W : Welding type
26
The tooth profile in the ...
2042B32
2042B
32
259.14
273
243.26
243.26
7.2
None
W : Welding type
26
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청