目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-4 Seats-ISO - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 4 seat, ISO
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Robolux (Multiport valves)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/robolux/2036-4stege-iso.prj},{NB=2036-RV504C4S CF-SA78 5 - - - -},{GROESSE=RV50},{PPATH=2036-rv50sbl.prj},{BAUART=4C4S CF},{NORM=ISO 4200},{D=10.2x1.6},{LTA=SA78},{LTAG=SA78},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=5},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV504C4S CF-SA40 5 -...
RV50
4C4S CF
ISO 4200
13.5x1.6
SA40
2036-RV504C4S DFP-SA40 7 ...
RV50
4C4S DFP
ISO 4200
13.5x1.6
SA40
2036-RV504C4S CF-SA41 5 -...
RV50
4C4S CF
ISO 4200
17.2x1.6
SA41
2036-RV504C4S DFP-SA41 7 ...
RV50
4C4S DFP
ISO 4200
17.2x1.6
SA41
2036-RV504C4S CF-SA42 5 -...
RV50
4C4S CF
ISO 4200
21.3x1.6
SA42
2036-RV504C4S DFP-SA42 7 ...
RV50
4C4S DFP
ISO 4200
21.3x1.6
SA42
2036-RV704C4S CF-SA43 11 ...
RV70
4C4S CF
ISO 4200
26.9x1.6
SA43
2036-RV704C4S DFP-SA43 12...
RV70
4C4S DFP
ISO 4200
26.9x1.6
SA43
2036-RV1104C4S CF-SA44 17...
RV110
4C4S CF
ISO 4200
33.7x2.0
SA44
2036-RV1104C4S DFP-SA44 1...
RV110
4C4S DFP
ISO 4200
33.7x2.0
SA44
2036-RV1104C4S CF-SA45 17...
RV110
4C4S CF
ISO 4200
42.4x2.0
SA45
2036-RV1104C4S DFP-SA45 1...
RV110
4C4S DFP
ISO 4200
42.4x2.0
SA45
2036-RV1104C4S CF-SA46 17...
RV110
4C4S CF
ISO 4200
48.3x2.0
SA46
2036-RV1104C4S DFP-SA46 1...
RV110
4C4S DFP
ISO 4200
48.3x2.0
SA46
2036-RV1104C4S CF-SA47 17...
RV110
4C4S CF
ISO 4200
60.3x2.0
SA47
2036-RV1104C4S DFP-SA47 1...
RV110
4C4S DFP
ISO 4200
60.3x2.0
SA47
2036-RV504C4S CF-SA78 5 -...
RV50
4C4S CF
ISO 4200
10.2x1.6
SA78
2036-RV504C4S DFP-SA78 7 ...
RV50
4C4S DFP
ISO 4200
10.2x1.6
SA78
2036-RV504C4S CF-TC53 6 -...
RV50
4C4S CF
ISO 2852
25.0x17.2x1.6
TC53
2036-RV504C4S DFP-TC53 8 ...
RV50
4C4S DFP
ISO 2852
25.0x17.2x1.6
TC53
2036-RV704C4S CF-TC43 11 ...
RV70
4C4S CF
ISO 2852
50.5x26.9x1.6
TC43
2036-RV704C4S DFP-TC43 12...
RV70
4C4S DFP
ISO 2852
50.5x26.9x1.6
TC43
2036-RV1104C4S CF-TC44 18...
RV110
4C4S CF
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1104C4S DFP-TC44 2...
RV110
4C4S DFP
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1104C4S CF-TC55 18...
RV110
4C4S CF
ISO 2852
64.0x42.4x2.0
TC55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求