目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, ISO Clamp
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2032-iso-clamp.prj},{NB=2032 - T-Ventil, ISO with Clamp - DN50-SA48-TC47-H},{PPATH=2032sbldm125.prj},{DN=50},{DWST=EA},{DN1=65},{D1=76.1x2.0},{LTA1=SA48},{DN2=50},{D2=77.5x60.3x2.0},{LTA2=TC47},{ANTG=H},{KV=51.5},{BPAB=8.0},{BPEA=7.0},{LTA1G=SA48},{LTA2G=SA47},{LTA1C=0},{LTA2C=1},{NR=65},{DIST1=8.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
DN1
Orifice Main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
8
20
26.9x1.6
SA43
10
34x17.2x1.6
TC41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
25
33.7x2.0
SA44
8
25x13.5x1.6
TC40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
8
25x13.5x1.6
TC40
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
32
42.4x2.0
SA45
10
34x17.2x1.6
TC41
C
1.0
10.0
10.0
2032-Pneumatically operat...
8
40
48.3x2.0
SA46
8
25x13.5x1.6
TC40
C
1.0
10.0
10.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
25x13.5x1.6
TC40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
8
13.5x1.6
SA40
8
25x13.5x1.6
TC40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
25x13.5x1.6
TC40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
10
17.2x1.6
SA41
8
25x13.5x1.6
TC40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
34x21.3x1.6
TC42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
21.3x1.6
SA42
15
34x21.3x1.6
TC42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
25x13.5x1.6
TC40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
8
25x13.5x1.6
TC40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
34x21.3x1.6
TC42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
26.9x1.6
SA43
15
34x21.3x1.6
TC42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
34x21.3x1.6
TC42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
25
33.7x1.6
SA44
15
34x21.3x1.6
TC42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
34x21.3x1.6
TC42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
32
42.4x2.0
SA45
15
34x21.3x1.6
TC42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
25x13.5x1.6
TC40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
8
25x13.5x1.6
TC40
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
34x21.3x1.6
TC42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
48.3x2.0
SA46
15
34x21.3x1.6
TC42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
25x13.5x1.6
TC40
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
50
60.3x2.0
SA47
8
25x13.5x1.6
TC40
E
4.5
10.0
10.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求