目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VS-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2031-vs-din-clamp.prj},{NB=2031-DN25-TD44-E-VS-DIN},{PPATH=2031sblvsc.prj},{DN=25},{DN1=25},{DWST=EA},{D=50.5x29.0x1.5},{LTA=TD44},{ANTG=E},{DM=63},{KV=12.0},{BPAB=3.0},{BPEA=MIN},{KH=1.000},{NR=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection C1xD1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN15-TD42-D-VS-DIN
15
15
34.0x19.0x1.5
TD42
D
4.0
8.5
5.0
2031-DN15-TD42-E-VS-DIN
15
15
34.0x19.0x1.5
TD42
E
4.5
10.0
10.0
2031-DN20-TD43-E-VS-DIN
20
20
34.0x23.0x1.5
TD43
E
7.0
10.0
5.0
2031-DN20-TD43-F-VS-DIN
20
20
34.0x23.0x1.5
TD43
F
7.5
10.0
10.0
2031-DN25-TD44-E-VS-DIN
25
25
50.5x29.0x1.5
TD44
E
12.0
3.0
2031-DN25-TD44-F-VS-DIN
25
25
50.5x29.0x1.5
TD44
F
12.0
10.0
7.5
2031-DN40-TD46-G-VS-DIN
40
40
50.5x41.0x1.5
TD46
G
30.0
6.5
6.0
2031-DN40-TD46-H-VS-DIN
40
40
50.5x41.0x1.5
TD46
H
30.5
10.0
10.0
2031-DN50-TD47-G-VS-DIN
50
50
64.0x53.0x1.5
TD47
G
51.5
4.5
2.5
2031-DN50-TD47-H-VS-DIN
50
50
64.0x53.0x1.5
TD47
H
51.5
8.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求