카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.25.090./095. - Aerial cam unit FCC
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.25. Aerial cam unit FCC, working surface >600
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_02/2016_25_09x.prj},{NB=2016.25.095.30.3000.02},{ASF=ohne},{B=950},{L=458.0},{H=400},{H1=243.22},{HW=220},{L1=362.01},{L2=425},{L3=312.01},{L4=258},{L5=80},{D=465.1},{WA=30},{FW=1800},{FR=225.1},{WSB=35},{WVB=45},{SW=-},{SWA=79.5},{SS=95},{SP=-},{SPA=103.2},{GEW=600.000},{ZTC=84669400},{VBVIS=Plattenvorbeschleunigung},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.25/CATIA/w_30/b_900mm/2016_25_09x_30_x000_02__CM.zip},{LINK=3D CATIA Model}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
ASF
Ausführung Schulterung Arbeitsfläche
ⁿ/ₐ
VB
Vorbeschleunigung
ⁿ/ₐ
B
[mm]
L
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D
[mm]
WA
α
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WSB
β
[°]
WVB
δ
[°]
SW
Stroke
[mm]
SWA
[mm]
SS
[mm]
SP
[mm]
SPA
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2016.25.090.00.1000.02
2016.25.090.00.1000.02
ohne
1.000
900
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.095.00.1000.02
2016.25.095.00.1000.02
ohne
1.000
950
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.090.00.3000.02
2016.25.090.00.3000.02
ohne
2.000
900
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.095.00.3000.02
2016.25.095.00.3000.02
ohne
2.000
950
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.090.00.2000.02
2016.25.090.00.2000.02
mit
1.000
900
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.095.00.2000.02
2016.25.095.00.2000.02
mit
1.000
950
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.090.00.4000.02
2016.25.090.00.4000.02
mit
2.000
900
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.095.00.4000.02
2016.25.095.00.4000.02
mit
2.000
950
395.0
400
208.00
220
365.00
370
280.00
305
80
395.0
0
1800
149.3
50
45
-
45.7
100
-
95.2
600.000
84669400
2016.25.090.05.1000.02
2016.25.090.05.1000.02
ohne
1.000
900
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.095.05.1000.02
2016.25.095.05.1000.02
ohne
1.000
950
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.090.05.3000.02
2016.25.090.05.3000.02
ohne
2.000
900
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.095.05.3000.02
2016.25.095.05.3000.02
ohne
2.000
950
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.090.05.2000.02
2016.25.090.05.2000.02
mit
1.000
900
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.095.05.2000.02
2016.25.095.05.2000.02
mit
1.000
950
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.090.05.4000.02
2016.25.090.05.4000.02
mit
2.000
900
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.095.05.4000.02
2016.25.095.05.4000.02
mit
2.000
950
409.1
400
209.00
220
367.03
385
297.03
308
80
413.8
5
1800
152.3
45
50
-
53.8
100
-
95.8
600.000
84669400
2016.25.090.10.1000.02
2016.25.090.10.1000.02
ohne
1.000
900
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.095.10.1000.02
2016.25.095.10.1000.02
ohne
1.000
950
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.090.10.3000.02
2016.25.090.10.3000.02
ohne
2.000
900
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.095.10.3000.02
2016.25.095.10.3000.02
ohne
2.000
950
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.090.10.2000.02
2016.25.090.10.2000.02
mit
1.000
900
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.095.10.2000.02
2016.25.095.10.2000.02
mit
1.000
950
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.090.10.4000.02
2016.25.090.10.4000.02
mit
2.000
900
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.095.10.4000.02
2016.25.095.10.4000.02
mit
2.000
950
428.0
400
208.61
220
374.12
385
304.12
302
80
434.7
10
1800
169.6
45
45
-
56.6
100
-
95.5
600.000
84669400
2016.25.090.15.1000.02
2016.25.090.15.1000.02
ohne
1.000
900
441.4
400
218.84
220
376.22
405
316.22
300
80
450.0
15
1800
172.3
40
50
-
65.5
100
-
97.2
600.000
84669400
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청