目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded port connection G, NPT, RC
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2000-muffe.prj},{NB=2000-MUFFE-DN25-GM86-105-RG-80-1},{PPATH=2000sblmuffengehaeuse.prj},{DN=25},{D=G 1},{LTA=GM86},{L=105.00},{ANTG=80},{DWST=},{WST=RG},{VAR=AF34},{KV=20},{NR=57},{LTAC=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port connection
ⁿ/ₐ
LTA
Port Connection GM_NM_RC
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
WST
body material
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
2000-MUFFE-DN15-GM83-65-R...
15
G 3/8
GM83
65.00
40
RG
3.7
2000-MUFFE-DN15-GM83-65-V...
15
G 3/8
GM83
65.00
40
VA
3.7
2000-MUFFE-DN15-GM83-65-R...
15
G 3/8
GM83
65.00
50
RG
4.2
2000-MUFFE-DN15-GM83-65-V...
15
G 3/8
GM83
65.00
50
VA
4.2
2000-MUFFE-DN15-GM83-65-R...
15
G 3/8
GM83
65.00
63
RG
4,5
2000-MUFFE-DN15-GM83-65-V...
15
G 3/8
GM83
65.00
63
VA
4,5
2000-MUFFE-DN15-GM83-65-R...
15
G 3/8
GM83
65.00
1
RG
4.5
2000-MUFFE-DN15-GM83-65-V...
15
G 3/8
GM83
65.00
1
VA
4.5
2000-MUFFE-DN15-GM84-65-R...
15
G 1/2
GM84
65.00
40
RG
3.7
2000-MUFFE-DN15-GM84-65-V...
15
G 1/2
GM84
65.00
40
VA
3.7
2000-MUFFE-DN15-GM84-65-R...
15
G 1/2
GM84
65.00
50
RG
4.2
2000-MUFFE-DN15-GM84-65-V...
15
G 1/2
GM84
65.00
50
VA
4.2
2000-MUFFE-DN15-GM84-65-R...
15
G 1/2
GM84
65.00
63
RG
4,5
2000-MUFFE-DN15-GM84-65-V...
15
G 1/2
GM84
65.00
63
VA
4,5
2000-MUFFE-DN15-GM84-65-R...
15
G 1/2
GM84
65.00
1
RG
4.5
2000-MUFFE-DN15-GM84-65-V...
15
G 1/2
GM84
65.00
1
VA
4.5
2000-MUFFE-DN15-GM84-85-R...
15
G 1/2
GM84
85.00
40
RG
3.7
2000-MUFFE-DN15-GM84-85-V...
15
G 1/2
GM84
85.00
40
VA
3.7
2000-MUFFE-DN15-GM84-85-R...
15
G 1/2
GM84
85.00
50
RG
4.2
2000-MUFFE-DN15-GM84-85-V...
15
G 1/2
GM84
85.00
50
VA
4.2
2000-MUFFE-DN15-GM84-85-R...
15
G 1/2
GM84
85.00
1
RG
4.5
2000-MUFFE-DN15-GM84-85-V...
15
G 1/2
GM84
85.00
1
VA
4.5
2000-MUFFE-DN20-GM85-75-R...
20
G 3/4
GM85
75.00
40
RG
7,0
2000-MUFFE-DN20-GM85-75-V...
20
G 3/4
GM85
75.00
40
VA
7,0
2000-MUFFE-DN20-GM85-75-R...
20
G 3/4
GM85
75.00
50
RG
8,5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求