2.9.3 ASME BPE - Sleeve for orbital welding (similar) DIN 2986
KST
2. Fittings
2.9 Sleeve (ähnlich) for orbital welding DIN 2986
Powered by
CAD模型選擇
{kst/rohrverbindungen/muffe-so_din2986/asme_bpe_muffe_so_din_2986.prj},{NB=Muffe-SO DN 11/2 ASME BPE G 11/2 (1.4435) 705393 999277 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=55},{E=11/2\"},{EE=11/2},{NDM=47.803},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{ARTNRR=705393}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Sleeve DN 1/2" ASME BPE G...
DN 1/2"
12.70 x 1.65
12.70
9.40
40
1/4"
1.4435
MB = Ra<0,8µm
705390
999279
Sleeve DN 3/4" ASME BPE G...
DN 3/4"
19.05 x 1.65
19.05
15.75
40
1/2"
1.4435
MB = Ra<0,8µm
705391
999279
Sleeve DN 1" ASME BPE G 3...
DN 1"
25.40 x 1.65
25.40
22.10
45
3/4"
1.4435
MB = Ra<0,8µm
705392
999279
Sleeve DN 11/2" ASME BPE ...
DN 11/2"
38.10 x 1.65
38.10
34.80
55
11/2"
1.4435
MB = Ra<0,8µm
705393
999279
Sleeve DN 2" ASME BPE G 2...
DN 2"
50.80 x 1.65
50.80
47.50
58
2"
1.4435
MB = Ra<0,8µm
705394
999279
Sleeve DN 21/2" ASME BPE ...
DN 21/2"
63.50 x 1.65
63.50
60.20
58
21/2"
1.4435
MB = Ra<0,8µm
705395
999279
Sleeve DN 3" ASME BPE G 3...
DN 3"
76.20 x 1.65
76.20
72.90
58
3"
1.4435
MB = Ra<0,8µm
705396
999279
Sleeve DN 4" ASME BPE G 4...
DN 4"
101.60 x 2.11
101.60
97.38
58
4"
1.4435
MB = Ra<0,8µm
705397
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5.2.3 ASME BPE - STERI-TK© / HQ-TK© DIN 11865-TK (aseptic tee -short/equa...
KST
05.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求