您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.6.3.S.2 ISO - Aseptic clamp with collar DIN 11864-3-A
KST
2. Fittings
2.6.S Aseptic clamp connection DIN 11864-2-A
2.6.3.S Aseptic clamp with collar DIN 11864-3-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril_clampverbindung_din11864-3-a/steril_bundclampstutzen_din11864_3_a/iso_st_bundcs_din_11864_3_a.prj},{NB=Steril-Bundclampstutzen DN040 ISO (1.4435, EPDM) DIN 11864-3-A 704759 999279},{DN=DN040},{AB=48.3 x 2.0},{A=48.3},{B=44.3},{C=45.0},{E=64.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D5=54.000},{D11=60.000},{G1=3.500},{LS=30.000},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic clamp with collar...
DN008
13.5 x 1.6
13.5
10.3
38.0
34.0
704586
999279
Aseptic clamp with collar...
DN010
17.2 x 1.6
17.2
14.0
38.0
34.0
704755
999279
Aseptic clamp with collar...
DN015
21.3 x 1.6
21.3
18.1
39.0
34.0
704756
999279
Aseptic clamp with collar...
DN020
26.9 x 1.6
26.9
23.7
39.0
50.5
704757
999279
Aseptic clamp with collar...
DN025
33.7 x 2.0
33.7
29.7
44.0
50.5
704758
999279
Aseptic clamp with collar...
DN032
42.4 x 2.0
42.4
38.4
44.0
64.0
704559
999279
Aseptic clamp with collar...
DN040
48.3 x 2.0
48.3
44.3
45.0
64.0
704759
999279
Aseptic clamp with collar...
DN050
60.3 x 2.0
60.3
56.3
57.0
91.0
704760
999279
Aseptic clamp with collar...
DN065
76.1 x 2.0
76.1
72.1
58.5
106.0
704761
999279
Aseptic clamp with collar...
DN080
88.9 x 2.3
88.9
84.3
61.0
119.0
704762
999279
Aseptic clamp with collar...
DN100
114.3 x 2.3
114.3
109.7
65.0
144.4
704763
999279
Aseptic clamp with collar...
DN125
139.7 x 2.6
139.7
134.5
60.0
155.0
710432
999279
Aseptic clamp with collar...
DN150
168.3 x 2.6
168.3
163.1
60.0
183.0
710433
999279
Aseptic clamp with collar...
DN200
219.1 x 2.6
219.1
213.9
60.0
233.5
710434
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求