您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.4.2.S.1 DIN - Aseptic flange with groove DIN 11864-2-A
KST
2. Fittings
2.4.S Aseptic flange connection DIN 11864-2-A
2.4.2.S Aseptic flange with groove DIN 11864-2-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-flanschverbindun_din11864-2-a/steril_nutflansch_din11864_2_a/din_st_nutfl_din_11864_2_a.prj},{NB=Steril-Nutflansch DN040 DIN (1.4435, EPDM) DIN 11864-2-A 703381 999279},{DN=DN040},{AB=41.0 x 1.5},{A=41},{B=38},{C=46.5},{D=82},{LK=65},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{B1=11.500},{D6=53.600},{N=4.000},{D13=9.000},{NDM=8.000},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
outer flange diameter
[mm]
LK
circular hole
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic flange with groov...
DN010
13.0 x 1.5
13
10
41.5
54
37
703376
999279
Aseptic flange with groov...
DN015
19.0 x 1.5
19
16
41.5
59
42
703377
999279
Aseptic flange with groov...
DN020
23.0 x 1.5
23
20
41.5
64
47
703378
999279
Aseptic flange with groov...
DN025
29.0 x 1.5
29
26
41.5
70
53
703379
999279
Aseptic flange with groov...
DN032
35.0 x 1.5
35
32
46.5
76
59
703380
999279
Aseptic flange with groov...
DN040
41.0 x 1.5
41
38
46.5
82
65
703381
999279
Aseptic flange with groov...
DN050
53.0 x 1.5
53
50
46.5
94
77
703382
999279
Aseptic flange with groov...
DN065
70.0 x 2.0
70
66
55.5
113
95
703383
999279
Aseptic flange with groov...
DN080
85.0 x 2.0
85
81
59.5
133
112
703384
999279
Aseptic flange with groov...
DN100
104.0 x 2.0
104
100
59.5
159
137
703385
999279
Aseptic flange with groov...
DN125
129.0 x 2.0
129
125
61.5
183
161
703386
999279
Aseptic flange with groov...
DN150
154.0 x 2.0
154
150
61.5
213
188
706201
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求