2.2.2.S.3 ASME BPE - Aseptic threaded connecting piece (male part) DIN 11864-1-A
KST
2. Fittings
2.2.S Aseptic screwed pipe connection DIN 11864-A
2.2.2 S Aseptic threaded connecting piece (male part) DIN 11864-1-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-verschraubung_din11864-1-a/steril_gewindestutzen_11864_1_a/asme_steril_gewindestutzen_din11864_1_a.prj},{NB=Steril-Gewindestutzen DN 11/2'' ASME BPE (1.4435, EPDM) 703269 999283},{DN=DN 11/2''},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=48.5},{E=65 x 1/6''},{OFB=MB = Ra<0,8µm},{WK=1.4435},{IO=Ra<0.6µm (STERI-line)},{EX=65.000},{P=4.233},{DNX=4},{MR1=2.000},{MD11=55.000},{MF1=7.000},{AA=38.100},{S=1.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
ⁿ/ₐ
A
external diameter
ⁿ/ₐ
B
internal diameter
[mm]
C
total lenght
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic threaded connecti...
DN 1/2''
12.70 x 1.65
12.70
9.40
41.0
28 x 1/8''
704640
999283
Aseptic threaded connecti...
DN 3/4''
19.05 x 1.65
19.05
15.75
41.0
34 x 1/8''
704639
999283
Aseptic threaded connecti...
DN 1''
25.40 x 1.65
25.40
22.10
43.0
52 x 1/6''
703292
999283
Aseptic threaded connecti...
DN 11/2''
38.10 x 1.65
38.10
34.80
48.5
65 x 1/6''
703269
999283
Aseptic threaded connecti...
DN 2''
50.80 x 1.65
50.80
47.50
48.5
78 x 1/6''
703293
999283
Aseptic threaded connecti...
DN 21/2''
63.50 x 1.65
63.50
60.20
60.0
95 x 1/6''
703294
999283
Aseptic threaded connecti...
DN 3''
76.20 x 1.65
76.20
72.90
64.0
110 x 1/4''
703295
999283
Aseptic threaded connecti...
DN 4''
101.60 x 2.11
101.60
97.38
64.0
130 x 1/4''
703296
999283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求