2.2.2.S.1 DIN - Aseptic threaded connecting piece (male part) DIN 11864-1-A
KST
2. Fittings
2.2.S Aseptic screwed pipe connection DIN 11864-A
2.2.2 S Aseptic threaded connecting piece (male part) DIN 11864-1-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-verschraubung_din11864-1-a/steril_gewindestutzen_11864_1_a/din_steril_gewindestutzen_din11864_1_a.prj},{NB=Steril-Gewindestutzen DN032 DIN (1.4435, EPDM) 703277 999283},{DN=DN032},{AB=35.0 x 1.5},{A=35},{B=32},{C=48},{E=58 x 1/6''},{OFB=MB = Ra<0,8µm},{WK=1.4435},{IO=Ra<0.6µm (STERI-line)},{EX=58.000},{P=4.233},{MF1=7.000},{MR1=2.000},{MD11=49.000},{AA=35.000},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
ⁿ/ₐ
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic threaded connecti...
DN010
13.0 x 1.5
13
10
41
28 x 1/8''
703280
999283
Aseptic threaded connecti...
DN015
19.0 x 1.5
19
16
41
34 x 1/8''
703002
999283
Aseptic threaded connecti...
DN020
23.0 x 1.5
23
20
43
44 x 1/6''
703260
999283
Aseptic threaded connecti...
DN025
29.0 x 1.5
29
26
43
52 x 1/6''
703276
999283
Aseptic threaded connecti...
DN032
35.0 x 1.5
35
32
48
58 x 1/6''
703277
999283
Aseptic threaded connecti...
DN040
41.0 x 1.5
41
38
48
65 x 1/6''
703278
999283
Aseptic threaded connecti...
DN050
53.0 x 1.5
53
50
48
78 x 1/6''
703279
999283
Aseptic threaded connecti...
DN065
70.0 x 2.0
70
66
60
95 x 1/6''
703282
999283
Aseptic threaded connecti...
DN080
85.0 x 2.0
85
81
64
110 x 1/4''
703283
999283
Aseptic threaded connecti...
DN100
104.0 x 2.0
104
100
64
130 x 1/4''
703284
999283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求