2.2.2.H.3 ASME BPE - Hygienic threaded connecting piece (male part) DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.2.H Hygienic threaded connecting piece (male part) DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/hygiene_gewindestutzen_din11853_1/asme_bpe_hyg_gewst_din_11853_1.prj},{NB=Hygiene-Gewindestutzen DN 11/2 ASME BPE (1.4404, EPDM) DIN 11853-1 706282 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=31.0},{E=65 x 1/6\"},{NDM=65.000},{OFB=MB},{IO=Ra<0.6µm (STERI-line)},{D11=55.000},{B1=14.000},{F1=7.000},{R1=2.000},{AA=38.100},{S=1.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic threaded connect...
DN 1/2"
12.70 x 1.65
12.70
9.40
19.0
28 x 1/8"
MB
709911
999279
Hygienic threaded connect...
DN 3/4"
19.05 x 1.65
19.05
15.75
19.0
34 x 1/8"
MB
709912
999279
Hygienic threaded connect...
DN 1"
25.40 x 1.65
25.40
22.10
26.0
52 x 1/6"
MB
706281
999279
Hygienic threaded connect...
DN 11/2"
38.10 x 1.65
38.10
34.80
31.0
65 x 1/6"
MB
706282
999279
Hygienic threaded connect...
DN 2"
50.80 x 1.65
50.80
47.50
31.0
78 x 1/6"
MB
706283
999279
Hygienic threaded connect...
DN 21/2"
63.50 x 1.65
63.50
60.20
36.0
95 x 1/6"
MB
706284
999279
Hygienic threaded connect...
DN 3"
76.20 x 1.65
76.20
72.90
42.0
110 x 1/4"
MB
706285
999279
Hygienic threaded connect...
DN 4"
101.60 x 2.11
101.60
97.38
50.0
130 x 1/4"
MB
706286
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求