您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1XX - Single Row Ball Slewing Rings
IMO
Slewing rings
Imperial units
Ball slewing rings
Untoothed
Powered by
CAD模型選擇
{imo/slewing20rings/imperial20units/ball20slewing20rings/untoothed/1xx.prj},{NB=10-201091-0-02072_US},{NB_LINA=10-201091-0-02072_US},{DIIR=40.236},{LI=41.260},{NI=48},{DAIR=43.012},{HIR=1.732},{DIAR=43.130},{LA=44.882},{NA=48},{DAAR=45.906},{HAR=1.732},{G=169.756},{H=2.205},{NVMAX=36.7},{NHMAX=18.3},{C0RAD=151.296},{C0AX=353.400},{CRAD=50.357},{CAX=50.582},{DWGNR=10-201091/0-02072},{DESIGN=Standard design},{DIZIR=},{DBIR=M12},{MATIR=C45N},{DBAR=M12},{DAZAR=},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Single Row Ball Slewing Rings},{DEFAULTSORTATTR=381},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_dkugeldrehverbindungen_einreihig-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[in]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[in]
LI
(Li) Pitch circle-Ø (IR)
[in]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[in]
HIR
Height (IR)
[in]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[in]
LA
(La) Pitch circle-Ø (OR)
[in]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[in]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[in]
HAR
Height (OR)
[in]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[lb]
H
Total height
[in]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[lbf/1000]
C0AX
(Co ax) Stat. axial load rating
[lbf/1000]
CRAD
(C rad) Dyn. radial load rating
[lbf/1000]
CAX
(C ax) Dyn. axial load rating
[lbf/1000]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
10-160100-0-08000_US
10-160100/0-08000
Standard design
1.575
2.362
6
M10
3.819
1.181
C45N
4.055
5.512
6
M10
7.087
1.181
C45N
11.023
1.378
800.0
400.0
11.465
23.155
15.961
13.713
84828000
23051490
10-160200-0-08010_US
10-160200/0-08010
Standard design
5.512
6.299
12
M10
7.756
1.181
C45N
7.992
9.449
12
M10
11.024
1.181
C45N
22.046
1.378
400.0
200.0
22.706
46.535
22.256
19.109
84828000
23051490
10-160300-0-08020_US
10-160300/0-08020
Standard design
9.449
10.236
20
M10
11.693
1.181
C45N
11.929
13.386
20
M10
14.961
1.181
C45N
30.865
1.378
266.7
133.3
34.171
69.691
26.303
22.706
84828000
23051490
10-160400-0-08030_US
10-160400/0-08030
Standard design
13.386
14.173
24
M10
15.630
1.181
C45N
15.866
17.323
24
M10
18.898
1.181
C45N
41.888
1.378
200.0
100.0
45.636
93.071
29.225
25.179
84828000
23051490
10-160500-0-08040_US
10-160500/0-08040
Standard design
17.323
18.110
28
M10
19.567
1.181
C45N
19.803
21.260
28
M10
22.835
1.181
C45N
52.911
1.378
160.0
80.0
56.877
116.226
31.923
27.427
84828000
23051490
10-160100-0-08003_US
10-160100/0-08003
Precision version
1.575
1.654 +0.002
2.362
6
M10
3.819
1.181
C45N
4.055
5.512
6
M10
7.087
7.008-0.002
1.181
C45N
11.023
1.378
100.0
50.0
11.465
23.155
15.961
13.713
84828000
23051490
10-160200-0-08013_US
10-160200/0-08013
Precision version
5.512
5.591 +0.002
6.299
12
M10
7.756
1.181
C45N
7.992
9.449
12
M10
11.024
10.945-0.003
1.181
C45N
22.046
1.378
50.0
25.0
22.706
46.535
22.256
19.109
84828000
23051490
10-160300-0-08023_US
10-160300/0-08023
Precision version
9.449
9.528 +0.003
10.236
20
M10
11.693
1.181
C45N
11.929
13.386
20
M10
14.961
14.882-0.004
1.181
C45N
30.865
1.378
33.3
16.7
34.171
69.691
26.303
22.706
84828000
23051490
10-160400-0-08033_US
10-160400/0-08033
Precision version
13.386
13.465 +0.004
14.173
24
M10
15.630
1.181
C45N
15.866
17.323
24
M10
18.898
18.819-0.004
1.181
C45N
41.888
1.378
25.0
12.5
45.636
93.071
29.225
25.179
84828000
23051490
10-160500-0-08043_US
10-160500/0-08043
Precision version
17.323
17.402 +0.004
18.110
28
M10
19.567
1.181
C45N
19.803
21.260
28
M10
22.835
22.756-0.004
1.181
C45N
52.911
1.378
20.0
10.0
56.877
116.226
31.923
27.427
84828000
23051490
10-200311-0-02002_US
10-200311/0-02002
Standard design
9.528
10.551
20
M12
12.303
1.732
C45N
12.421
14.173
20
M12
15.197
1.732
C45N
46.297
2.205
128.6
64.3
43.163
100.714
31.473
31.473
84828000
23051490
10-200411-0-02012_US
10-200411/0-02012
Standard design
13.465
14.488
24
M12
16.240
1.732
C45N
16.358
18.110
24
M12
19.134
1.732
C45N
63.934
2.205
97.3
48.7
57.101
133.087
35.070
35.070
84828000
23051490
10-200541-0-02022_US
10-200541/0-02022
Standard design
18.583
19.606
32
M12
21.358
1.732
C45N
21.476
23.228
32
M12
24.252
1.732
C45N
81.571
2.205
73.9
37.0
75.086
175.351
38.892
39.117
84828000
23051490
10-200641-0-02032_US
10-200641/0-02032
Standard design
22.520
23.543
36
M12
25.295
1.732
C45N
25.413
27.165
36
M12
28.189
1.732
C45N
97.003
2.205
62.4
31.2
88.800
207.723
41.365
41.590
84828000
23051490
10-200741-0-02042_US
10-200741/0-02042
Standard design
26.457
27.480
40
M12
29.232
1.732
C45N
29.350
31.102
40
M12
32.126
1.732
C45N
114.640
2.205
54.0
27.0
102.738
240.096
43.613
43.838
84828000
23051490
10-200841-0-02052_US
10-200841/0-02052
Standard design
30.394
31.417
40
M12
33.169
1.732
C45N
33.287
35.039
40
M12
36.063
1.732
C45N
130.073
2.205
47.6
23.8
116.676
272.468
45.861
46.086
84828000
23051490
10-200941-0-02062_US
10-200941/0-02062
Standard design
34.331
35.354
44
M12
37.106
1.732
C45N
37.224
38.976
44
M12
40.000
1.732
C45N
145.505
2.205
42.5
21.3
130.389
304.841
47.884
48.109
84828000
23051490
10-201091-0-02072_US
10-201091/0-02072
Standard design
40.236
41.260
48
M12
43.012
1.732
C45N
43.130
44.882
48
M12
45.906
1.732
C45N
169.756
2.205
36.7
18.3
151.296
353.400
50.357
50.582
84828000
23051490
10-200311-0-02003_US
10-200311/0-02003
Precision version
9.528
9.587 +0.003
10.551
20
M12
12.303
1.732
C45N
12.421
14.173
20
M12
15.197
15.138-0.004
1.732
C45N
46.297
2.205
32.2
16.1
43.163
100.714
31.473
31.473
84828000
23051490
10-200411-0-02013_US
10-200411/0-02013
Precision version
13.465
13.524 +0.004
14.488
24
M12
16.240
1.732
C45N
16.358
18.110
24
M12
19.134
19.075-0.004
1.732
C45N
63.934
2.205
24.3
12.2
57.101
133.087
35.070
35.070
84828000
23051490
10-200541-0-02023_US
10-200541/0-02023
Precision version
18.583
18.642 +0.004
19.606
32
M12
21.358
1.732
C45N
21.476
23.228
32
M12
24.252
24.193-0.004
1.732
C45N
81.571
2.205
18.5
9.2
75.086
175.351
38.892
39.117
84828000
23051490
10-200641-0-02033_US
10-200641/0-02033
Precision version
22.520
22.579 +0.004
23.543
36
M12
25.295
1.732
C45N
25.413
27.165
36
M12
28.189
28.13-0.005
1.732
C45N
97.003
2.205
15.6
7.8
88.800
207.723
41.365
41.590
84828000
23051490
10-200741-0-02043_US
10-200741/0-02043
Precision version
26.457
26.516 +0.005
27.480
40
M12
29.232
1.732
C45N
29.350
31.102
40
M12
32.126
32.067-0.006
1.732
C45N
114.640
2.205
13.5
6.7
102.738
240.096
43.613
43.838
84828000
23051490
10-200841-0-02053_US
10-200841/0-02053
Precision version
30.394
30.453 +0.005
31.417
40
M12
33.169
1.732
C45N
33.287
35.039
40
M12
36.063
36.004-0.006
1.732
C45N
130.073
2.205
11.9
5.9
116.676
272.468
45.861
46.086
84828000
23051490
10-200941-0-02063_US
10-200941/0-02063
Precision version
34.331
34.39 +0.006
35.354
44
M12
37.106
1.732
C45N
37.224
38.976
44
M12
40.000
39.941-0.007
1.732
C45N
145.505
2.205
10.6
5.3
130.389
304.841
47.884
48.109
84828000
23051490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求