您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1XX - Single Row Ball Slewing Rings
IMO
Slewing rings
Imperial units
Ball slewing rings
Internal toothed
Powered by
CAD模型選擇
{imo/slewing20rings/imperial20units/ball20slewing20rings/internal20toothed/1xx.prj},{NB=12-201091-1-02273_US},{NB_LINA=12-201091-1-02273_US},{DIIR=38.740},{LI=41.535},{NI=48},{DAIR=MIN},{HIR=1.732},{DIAR=43.130},{LA=44.882},{NA=48},{DAAR=45.906},{HAR=1.732},{G=200.621},{H=2.205},{NVMAX=9.2},{NHMAX=4.6},{C0RAD=151.296},{C0AX=353.400},{CRAD=50.357},{CAX=50.582},{D0=39.370},{Z2=125},{X2=0.00},{B2=1.732},{FZMAX=11.353},{FZNORM=6.295},{DWGNR=12-201091/1-02273},{DESIGN=Precision version},{DBIR=M12},{DAZIR=42.953-0.007},{MATIR=C45N},{DBAR=M12},{DAZAR=45.846-0.007},{MATAR=C45N},{M=1/3,175},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Single Row Ball Slewing Rings},{DEFAULTSORTATTR=421}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[in]
LI
(Li) Pitch circle-Ø (IR)
[in]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[in]
DAZIR
(daZ) Outside-Ø (IR_Spigot)
[in]
HIR
Height (IR)
[in]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[in]
LA
(La) Pitch circle-Ø (OR)
[in]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[in]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[in]
HAR
Height (OR)
[in]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[lb]
H
Total height
[in]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[lbf/1000]
C0AX
(Co ax) Stat. axial load rating
[lbf/1000]
CRAD
(C rad) Dyn. radial load rating
[lbf/1000]
CAX
(C ax) Dyn. axial load rating
[lbf/1000]
D0
(do) Pitch circle-Ø
[in]
M
(m) Module
[in]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[in]
FZMAX
(fz max) Max. permissible tooth force
[lbf/1000]
FZNORM
(fz norm) Permissible tooth force
[lbf/1000]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
12-200311-1-02202_US
12-200311/1-02202
Standard design
8.858
10.827
24
M12
12.303
1.732
C45N
12.421
14.173
20
M12
15.197
1.732
C45N
48.502
2.205
128.6
64.3
43.163
100.714
31.473
31.473
9.252
1/5,08
47
0.00
1.732
5.103
2.675
84828000
23051490
12-200411-1-02212_US
12-200411/1-02212
Standard design
12.795
14.764
24
M12
16.240
1.732
C45N
16.358
18.110
24
M12
19.134
1.732
C45N
68.343
2.205
97.3
48.7
57.101
133.087
35.070
35.070
13.189
1/5,08
67
0.00
1.732
5.103
2.675
84828000
23051490
12-200541-1-02222_US
12-200541/1-02222
Standard design
17.480
19.882
32
M12
21.358
1.732
C45N
21.476
23.228
32
M12
24.252
1.732
C45N
94.799
2.205
73.9
37.0
75.086
175.351
38.892
39.117
17.953
1/4,233
76
0.00
1.732
7.396
3.934
84828000
23051490
12-200641-1-02232_US
12-200641/1-02232
Standard design
21.496
23.819
36
M12
25.295
1.732
C45N
25.413
27.165
36
M12
28.189
1.732
C45N
110.231
2.205
62.4
31.2
88.800
207.723
41.365
41.590
21.969
1/4,233
93
0.00
1.732
7.396
3.934
84828000
23051490
12-200741-1-02242_US
12-200741/1-02242
Standard design
25.512
27.756
40
M12
29.232
1.732
C45N
29.350
31.102
40
M12
32.126
1.732
C45N
125.663
2.205
54.0
27.0
102.738
240.096
43.613
43.838
25.984
1/4,233
110
0.00
1.732
7.396
3.934
84828000
23051490
12-200841-1-02252_US
12-200841/1-02252
Standard design
28.976
31.693
40
M12
33.169
1.732
C45N
33.287
35.039
40
M12
36.063
1.732
C45N
152.119
2.205
47.6
23.8
116.676
272.468
45.861
46.086
29.606
1/3,175
94
0.00
1.732
11.353
6.295
84828000
23051490
12-200941-1-02262_US
12-200941/1-02262
Standard design
33.071
35.630
44
M12
37.106
1.732
C45N
37.224
38.976
44
M12
40.000
1.732
C45N
165.347
2.205
42.5
21.3
130.389
304.841
47.884
48.109
33.701
1/3,175
107
0.00
1.732
11.353
6.295
84828000
23051490
12-201091-1-02272_US
12-201091/1-02272
Standard design
38.740
41.535
48
M12
43.012
1.732
C45N
43.130
44.882
48
M12
45.906
1.732
C45N
200.621
2.205
36.7
18.3
151.296
353.400
50.357
50.582
39.370
1/3,175
125
0.00
1.732
11.353
6.295
84828000
23051490
12-200311-1-02203_US
12-200311/1-02203
Precision version
8.858
10.827
24
M12
12.244-0.003
1.732
C45N
12.421
14.173
24
M12
15.197
15.138-0.004
1.732
C45N
48.502
2.205
32.2
16.1
43.163
100.714
31.473
31.473
9.252
1/5,08
47
0.00
1.732
5.103
2.675
84828000
23051490
12-200411-1-02213_US
12-200411/1-02213
Precision version
12.795
14.764
24
M12
16.181-0.004
1.732
C45N
16.358
18.110
24
M12
19.134
19.075-0.004
1.732
C45N
68.343
2.205
24.3
12.2
57.101
133.087
35.070
35.070
13.189
1/5,08
67
0.00
1.732
5.103
2.675
84828000
23051490
12-200541-1-02223_US
12-200541/1-02223
Precision version
17.480
19.882
32
M12
21.299-0.004
1.732
C45N
21.476
23.228
32
M12
24.252
24.193-0.004
1.732
C45N
94.799
2.205
18.5
9.2
75.086
175.351
38.892
39.117
17.953
1/4,233
76
0.00
1.732
7.396
3.934
84828000
23051490
12-200641-1-02233_US
12-200641/1-02233
Precision version
21.496
23.819
36
M12
25.236-0.005
1.732
C45N
25.413
27.165
36
M12
28.189
28.13-0.005
1.732
C45N
110.231
2.205
15.6
7.8
88.800
207.723
41.365
41.590
21.969
1/4,233
93
0.00
1.732
7.396
3.934
84828000
23051490
12-200741-1-02243_US
12-200741/1-02243
Precision version
25.512
27.756
40
M12
29.173-0.005
1.732
C45N
29.350
31.102
40
M12
32.126
32.067-0.006
1.732
C45N
125.663
2.205
13.5
6.7
102.738
240.096
43.613
43.838
25.984
1/4,233
110
0.00
1.732
7.396
3.934
84828000
23051490
12-200841-1-02253_US
12-200841/1-02253
Precision version
28.976
31.693
40
M12
33.11-0.006
1.732
C45N
33.287
35.039
40
M12
36.063
36.004-0.006
1.732
C45N
152.119
2.205
11.9
5.9
116.676
272.468
45.861
46.086
29.606
1/3,175
94
0.00
1.732
11.353
6.295
84828000
23051490
12-200941-1-02263_US
12-200941/1-02263
Precision version
33.071
35.630
44
M12
37.047-0.006
1.732
C45N
37.224
38.976
44
M12
40.000
39.941-0.007
1.732
C45N
165.347
2.205
10.6
5.3
130.389
304.841
47.884
48.109
33.701
1/3,175
107
0.00
1.732
11.353
6.295
84828000
23051490
12-201091-1-02273_US
12-201091/1-02273
Precision version
38.740
41.535
48
M12
42.953-0.007
1.732
C45N
43.130
44.882
48
M12
45.906
45.846-0.007
1.732
C45N
200.621
2.205
9.2
4.6
151.296
353.400
50.357
50.582
39.370
1/3,175
125
0.00
1.732
11.353
6.295
84828000
23051490
12-250455-1-04210_US
12-250455/1-04210
Standard design
11.969
15.512
18
M20
17.835
2.795
C45N
17.992
20.276
18
M20
21.850
2.126
C45N
141.096
3.150
87.9
44.0
101.838
272.693
55.977
64.970
12.598
1/3,175
40
0.00
2.795
14.388
7.194
84828000
23051490
12-250555-1-04220_US
12-250555/1-04220
Standard design
16.378
19.449
20
M20
21.772
2.795
C45N
21.929
24.213
20
M20
25.787
2.126
C45N
167.551
3.150
72.1
36.0
124.319
332.717
60.249
69.916
17.008
1/3,175
54
0.00
2.795
14.388
7.194
84828000
23051490
12-250655-1-04230_US
12-250655/1-04230
Standard design
20.157
23.386
24
M20
25.709
2.795
C45N
25.866
28.150
24
M20
29.724
2.126
C45N
224.872
3.150
61.1
30.5
146.800
392.516
63.846
74.412
20.787
1/3,175
66
0.00
2.795
14.388
7.194
84828000
23051490
12-250755-1-04240_US
12-250755/1-04240
Standard design
24.016
27.323
24
M20
29.646
2.795
C45N
29.803
32.087
24
M20
33.661
2.126
C45N
262.350
3.150
53.0
26.5
169.056
452.540
67.443
78.458
24.803
1/2,54
63
0.00
2.795
19.334
10.566
84828000
23051490
12-250855-1-03210_US
12-250855/1-03210
Standard design
27.953
31.260
28
M20
33.583
2.795
C45N
33.740
36.024
28
M20
37.598
2.126
C45N
302.033
3.150
46.8
23.4
191.537
512.564
71.040
82.505
28.740
1/2,54
73
0.00
2.795
19.334
10.566
84828000
23051490
12-250955-1-03220_US
12-250955/1-03220
Standard design
31.890
35.197
30
M20
37.520
2.795
C45N
37.677
39.961
30
M20
41.535
2.126
C45N
328.489
3.150
41.9
20.9
214.018
572.364
73.737
85.877
32.677
1/2,54
83
0.00
2.795
19.334
10.566
84828000
23051490
12-251055-1-03230_US
12-251055/1-03230
Standard design
35.827
39.134
30
M20
41.457
2.795
C45N
41.614
43.898
30
M20
45.472
2.126
C45N
363.763
3.150
37.9
19.0
236.274
632.388
76.435
89.024
36.614
1/2,54
93
0.00
2.795
19.334
10.566
84828000
23051490
12-251155-1-03240_US
12-251155/1-03240
Standard design
39.764
43.071
36
M20
45.394
2.795
C45N
45.551
47.835
36
M20
49.409
2.126
C45N
396.832
3.150
34.6
17.3
258.755
692.412
78.908
91.947
40.551
1/2,54
103
0.00
2.795
19.334
10.566
84828000
23051490
12-251255-1-03250_US
12-251255/1-03250
Standard design
43.701
47.008
42
M20
49.331
2.795
C45N
49.488
51.772
42
M20
53.346
2.126
C45N
429.901
3.150
31.9
15.9
278.763
752.211
81.830
95.319
44.488
1/2,54
113
0.00
2.795
19.334
10.566
84828000
23051490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求