19054
Molex
Ring and Spade Terminals
Ring
InsulKrimp
Powered by
CAD模型選擇
{molex/ring_and_spade_terminals/ring/insulkrimp/19054.prj},{NB=190540096},{SHA256=NkBNBrkkxGqvN6NYragfklFYYcSc6qDawKRcsg52/IQ=},{INAME=00012__190540096},{PN=190540096},{DESC=InsulKrimp Ring Tongue Terminal for 14-16 Heavy Duty AWG Wire},{BT=Closed},{SS=10 (M5)},{WS=14, 16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Barrel Type
ⁿ/ₐ
SS
Stud Size
ⁿ/ₐ
WS
Wire Size
[AWG]
190540092
190540092
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
14, 16
190540093
190540093
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
14, 16
190540094
190540094
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
14, 16
190540096
190540096
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
14, 16
190540097
190540097
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
14, 16
190540098
190540098
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
14, 16
190540099
190540099
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
14, 16
190540126
190540126
InsulKrimp Ring Tongue Te...
Closed
3/8(M9)"
14, 16
190540127
190540127
InsulKrimp Ring Tongue Te...
Closed
3/8(M9)"
14, 16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求