目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
1593153 - Contactless Encoder, Incremental: 1000 ppr, Premium Line
Turck
Sensors
encoders
Powered by
CAD模型選擇
{turck/sensors/encoders/1593153.prj},{NB=1593153},{BMENB=1593153},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/b5/24/1593153.png},{MASSZEICHNUNG=../../../_pool_/b5/24/1593153.png},{DESCSHORT=Contactless Encoder, Incremental: 1000 ppr, Premium Line},{DESCLONG=Contactless Encoder, Incremental: 1000 ppr, Premium Line, Operating voltage 10…30 VDC, Resolution, incremental 1000 ppr, Compact, rugged housing, Many mounting possibilities, Status displayed via LED, Immune to electromagnetic interference, Position of z-track can be set via Easy-Teach, Burst function, absolute angular position output incrementally via Easy-Teach pulse, 10…30 VDC, Male M12 x 1, 8-pin, Push-pull A, B, Z, A (inverse), B (inverse)},{EAN=4047101418255}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
1593153
1593153
Contactless Encoder, Incr...
Contactless Encoder, Incr...
4047101418255
Turck
RI360P0-QR24M0-1000X2-H11...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求