目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
155 - Additional Products
Hallite
Additional Products
155
Metric
Powered by
CAD模型選擇
{hallite/additional_products/155/mm/155m.prj},{NB=HALLITE 4402600-(242)},{CNSORDERNO=4402600},{D1=242},{DD1=230.8},{L1=11.2},{S=5.6},{INFO=Web info},{D1MAX=242},{D1MIN=249}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
L1
Length L1
[mm]
S
Groove Section SL
[mm]
HALLITE 4543600
4543600
64.0
8.2
4.0
HALLITE 4858600
4858600
72.0
8.2
4.0
HALLITE 4525900
4525900
82.0
8.2
4.0
HALLITE 4439800
4439800
84.0
8.2
4.0
HALLITE 4796900
4796900
92.0
8.2
4.0
HALLITE 4788200
4788200
97.0
8.2
4.0
HALLITE 4419500
4419500
104.0
8.2
4.0
HALLITE 4414500
4414500
119.0
8.2
4.0
HALLITE 4383000
4383000
129.0
8.2
4.0
HALLITE 4764700
4764700
137.0
8.2
4.0
HALLITE 4414600
4414600
146.0
8.2
4.0
HALLITE 4777400
4777400
157.0
8.2
4.0
HALLITE 4405400
4405400
168.0
8.2
4.0
HALLITE 4405500
4405500
180.0
8.2
4.0
HALLITE 4759800
4759800
190.0
8.2
4.0
HALLITE 4428300
4428300
197.0
8.2
4.0
HALLITE 4396600
4396600
208.0
8.2
4.0
HALLITE 4432500
4432500
218.8
11.2
5.6
HALLITE 4402600
4402600
230.8
11.2
5.6
HALLITE 4767500
4767500
242.0
8.2
4.0
HALLITE 4405600
4405600
246.8
11.2
5.6
HALLITE 4732600
4732600
262.8
11.2
5.6
HALLITE 4797000
4797000
272.8
11.2
5.6
HALLITE 4414700
4414700
278.8
11.2
5.6
HALLITE 4777600
4777600
288.8
11.2
5.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求