1424496 - G-INS-PG9-M68N-PNES-BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/32/1424496.prj},{NB=1424496},{MANUID=1424496},{AAF040=0.0061},{BAA039=100},{BAA997=8},{AAH508=8},{AAH509=4},{AAS487=1},{AAG623=19},{AAG624=19},{AAO663=4055626373263},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=39269097},{AAO676=1424496},{DESCSHORT=Cable gland},{DESCLONG=Cable gland, material for screw connection: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: Pg9, color: jet black RAL 9005},{MANUTYPEDESC=G-INS-PG9-M68N-PNES-BK},{PREVIEW=../../../_pool_/4b/16/64864_2000_int_04.png},{INTNO=4055626373263},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Black},{AAC108=IP66},{BAD656=No},{BAB664=PA},{AAS460=Pg9},{AAS485=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAS460
Size of connection thread
ⁿ/ₐ
BAA997
Thread length
[mm]
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAS485
Counter nut present
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS481
Thread type of the cable gland
ⁿ/ₐ
AAS487
Number of cable feed-throughs
ⁿ/ₐ
AAQ204
Sealing type
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAG624
wrench width 2
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1424496
1424496
Cable gland
Cable gland, material for...
G-INS-PG9-M68N-PNES-BK
4055626373263
Phoenix Contact GmbH & Co...
3
Black
0.0061
IP66
No
PA
100
Pg9
8
8
4
No
No
PG
1
Single-orifice seal
19
19
4055626373263
Cable gland
Cable gland, material for...
G-INS-PG9-M68N-PNES-BK
4063151
1
1
10
10
39269097
TR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求