目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1286.1 A - Prismatic guides, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1286_p1_a.prj},{NB=1286.1-150xA-Form A},{IDNR=},{EE=25},{EE1=50},{EE2=50},{L=150},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
EE
e
[mm]
EE1
e1
[mm]
EE2
e2
[mm]
L
[mm]
FORM
Form
ⁿ/ₐ
1286.1 - 100 x A
20
60
20
100
A
1286.1 - 150 x A
25
50
50
150
A
1286.1 - 200 x A
25
50
100
200
A
1286.1 - 250 x A
25
50
150
250
A
1286.1 - 300 x A
25
50
200
300
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求