svenska
中文 (繁體)
中文 (繁體)
1217040100 - SAIL-M12GM12SG-CD-1.0A
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{weidmueller_qs/27/06/03/08/1217040100.prj},{NB=1217040100},{MANUID=1217040100},{BAI969=1},{AAF040=0.094},{AAD931=85444290},{AAO676=1217040100},{AAO663=4050118474121},{PREVIEW=../../../../_pool_/0e/cd/12170401009999.png},{MANUTYPEDESC=SAIL-M12GM12SG-CD-1.0A},{DESCSHORT=Copper data cable (Assembled) Connecting line, Number of poles: 5, Cable length: 1 m},{DESCLONG=Ready-for-connection data lines with copper wires.},{GTIN=4050118474121},{MANUNAME=Weidmueller Group},{AAK335=without},{AAK498=Plastic},{AAK499=Plastic},{AAL680=Yes},{AAM031=No},{AAM076=Yes},{BAB378=Lilac/violet},{BAB392=CE},{BAD656=Yes},{BAD993=Yes},{BAD994=Yes},{BAG975=IP67},{URL=URL},{KEYWORD=Data line},{AAO677=Weidmueller Group},{AAO057=SAIL-M12GM12SG-CD-1.0A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAK335
type of anti-kink sleeve
ⁿ/ₐ
AAK498
material connector of connector housing connection 1
ⁿ/ₐ
AAK499
material connector of connector housing connection 2
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAM031
locking lever present
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD993
shielded
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAI969
Length
[m]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1217040100
1217040100
SAIL-M12GM12SG-CD-1.0A
铜制数据电缆(预装配), 导线, 回路数: 5, ...
即用型数据联接线,铜导线。
4050118474121
Weidmueller Group
without
Plastic
Plastic
Yes
No
Yes
Lilac/violet
CE
Yes
Yes
Yes
IP67
1
0.094
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求