您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1190421 - TP 6156-WHPS
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Display and control component
Panel (HMI)
Graphic panel (HMI)
Powered by
CAD模型選擇
{phoenix_contact/27/33/02/01/1190421.prj},{NB=1190421},{MANUID=1190421},{AAC820=0},{AAC821=50},{AAF040=2.100},{AAB909=32},{AAC025=18},{AAB907=0},{AAB908=0},{AAC023=0},{AAC024=0},{AAO500=0},{AAO501=0},{AAO503=0},{BAC475=273},{AAM494=1920},{AAM495=1080},{AAB506=398},{AAO663=4063151239053},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=84714100},{AAO676=1190421},{DESCSHORT=Touch panel},{DESCLONG=IP66 Touch panel with 15.6-inch widescreen (16:9) HD, PCAP display, Software: Visu+ RT},{MANUTYPEDESC=TP 6156-WHPS},{PREVIEW=../../../_pool_/d3/2c/149455_1000_int_04.png},{INTNO=4063151239053},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAM479=other bus systems},{BAC078=DC},{BAD304=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF040
net weight
[kg]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
AAB907
max. supply voltage with AC 50 Hz
[V]
AAB908
max. supply voltage with AC 60 Hz
[V]
AAC023
min. supply voltage with AC 50 Hz
[V]
AAC024
min. supply voltage with AC 60 Hz
[V]
BAD304
Bearing track assembly possible
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
BAC475
Height of front
[mm]
AAD217
Degree of protection (IP), front side
ⁿ/ₐ
AAM494
max. number of pixels, horizontal
ⁿ/ₐ
AAM495
max. number of pixels, vertical
ⁿ/ₐ
BAD443
Touch screen present
ⁿ/ₐ
AAB506
Width of front
[mm]
BAD336
Display, color present
ⁿ/ₐ
BAD395
Messaging system (including buffer and acknowledgement) present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1190421
1190421
Touch panel
IP66 Touch panel with 15....
TP 6156-WHPS
4063151239053
Phoenix Contact GmbH & Co...
3
other bus systems
0
50
2.100
32
DC
18
0
0
0
0
No
0
0
0
No
273
IP66
1920
1080
Yes
398
Yes
No
4063151239053
Touch panel
IP66 Touch panel with 15....
TP 6156-WHPS
4063151
1
1
1
1
84714100
TW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求