svenska
中文 (繁體)
中文 (繁體)
1104470150 - SAIL-M8GM8G-3-1.5UGE
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD模型選擇
{weidmueller_qs/27/06/03/11/1104470150.prj},{NB=1104470150},{MANUID=1104470150},{AAB762=1.500},{AAB912=80},{AAB913=80},{AAC028=-40},{AAC029=-25},{AAF726=4},{AAT080=3},{AAW072=360},{BAH005=60},{AAF040=0.044},{AAD931=85444290},{AAO676=1104470150},{AAO663=4032248879489},{PREVIEW=../../../../_pool_/d4/55/11044701509999.png},{MANUTYPEDESC=SAIL-M8GM8G-3-1.5UGE},{DESCSHORT=Sensor-actuator Cable (assembled) Connecting line, M8 / M8, Number of poles: 3, Cable length: 1.5 m, pin, straight - socket, straight},{DESCLONG=Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.},{GTIN=4032248879489},{MANUNAME=Weidmueller Group},{AAB225=straight}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAB379
Type of plug-in contact, head 1
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC133
Radial networked
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAF726
rated current
[A]
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAS488
Type of plug-in contact (head 2)
ⁿ/ₐ
AAS489
Knurl material
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAW068
Resistant to welding beads
ⁿ/ₐ
AAW072
Torsion-resistant
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD993
shielded
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1104470150
1104470150
SAIL-M8GM8G-3-1.5UGE
传感器-执行器电缆(预装配), 导线, M8 / ...
预安装的传感器/执行器电缆,用于传感器或执行器的连...
4032248879489
Weidmueller Group
straight
straight
Male (plug)
M8
M8
No
1.500
80
80
-40
-25
IP65
No
Gold
PUR (polyurethane)
4
Yes
Female (socket)
Not relevant
3
No
360
yellow
CE; CULUS
Yes
No
No
IP65
60
0.044
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求