目錄: HELIA
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HELIA
1040-32 - Sealing plug M32
HELIA
Flush-mounting installation
Powered by
CAD模型選擇
{helia/unterputz/1040_32.prj},{NB=1040-32(2)},{CNSORDERNO=1040-32},{DINR=32},{OP=50},{CNSMASSEXACT=4.5},{CNSVOLUMEEXACT=0.043},{HR=00130.00500.0100},{ENO=126573040},{BZ=Dichtstopfen ECON® M32, luft- und rauchdicht, für metrische und zöllige Rohre},{LOD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
ENO
E-Number
ⁿ/ₐ
BZ
Type
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
D
Sealing plug
ⁿ/ₐ
DINR
DIN EN conduit Ø
[mm]
CNSMASSEXACT
Weight
[g]
CNSVOLUMEEXACT
Volume
[l]
CNSEAN
EAN-Code
ⁿ/ₐ
1040-32
1040-32
126573040
Sealing plug M 32, air-t...
Dichtstopfen M32 für Elek...
M32
32
4.5
0.043
4013456536845
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求