svenska
中文 (繁體)
中文 (繁體)
1010840050 - IE-C5DB4RE0050MCSXXX-X
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{weidmueller_qs/27/06/03/08/1010840050.prj},{NB=1010840050},{MANUID=1010840050},{BAI969=5},{AAF040=0.392},{AAD931=85444290},{AAO676=1010840050},{AAO663=4032248800780},{PREVIEW=../../../../_pool_/d4/4e/10108400509999.png},{MANUTYPEDESC=IE-C5DB4RE0050MCSXXX-X},{DESCSHORT=Ethernet Railway Cable (assembled) M12 D-code – IP 67 straight pin, Open, Number of poles: 4},{DESCLONG=Ready-for-connection Railway approved data lines with copper wires },{GTIN=4032248800780},{MANUNAME=Weidmueller Group},{AAD244=5},{AAG324=Yes},{AAK270=black},{AAK321=2x2},{AAK322=SF/UTP},{AAK335=without},{AAK421=without},{AAK422=M12},{AAK423=without},{AAL680=Yes},{BAB378=black},{BAB392=CULUS},{BAD656=Yes},{BAD994=Yes},{BAD999=No},{BAE033=According to IEC 60332-3-24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
AAG324
flame retardant version
ⁿ/ₐ
AAK270
color anti-kink sleeve
ⁿ/ₐ
AAK321
cable construction
ⁿ/ₐ
AAK322
cable type
ⁿ/ₐ
AAK335
type of anti-kink sleeve
ⁿ/ₐ
AAK421
case connector connection 2
ⁿ/ₐ
AAK422
type of connector connection 1
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAI969
Length
[m]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1010840050
1010840050
IE-C5DB4RE0050MCSXXX-X
以太网轨道电缆(预装配), M12 D 编码 – ...
即用型轨道批准数据联接线,铜导线。
4032248800780
Weidmueller Group
5
Yes
black
2x2
SF/UTP
without
without
M12
without
Yes
black
CULUS
Yes
Yes
No
According to IEC 60332-3-...
IP67
5
0.392
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求