目錄: KAUFEL
Created: 21.02.2017
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
KAUFEL
101 111 K - INDULUX ET 60LP A
KAUFEL
ECLAIRAGE DE SECURITE
INDULUX
EVACUATION
Powered by
CAD模型選擇
{kaufel/eclairage_de_securite/indulux/evacuation/102_111_k.prj},{NB=kaufel_101 111 K_R_architecture_400},{CODE=101 111 K},{FA=200},{PC=MIN},{HHT=MIN},{EHT=MIN},{DES=INDULUX ET 60LP A},{TECH=Autotestable},{IPIK=68/10},{SIGNALX= 'R', 'Running man right', 'L', 'Running man left', 'D' , 'Running man down'},{PPATH=../indulux/indulux_asmtpl.prj},{GTIN=05415022448436},{POIDS=},{LHT=},{TYPEP=},{TYPE=},{FONC=},{TA=},{FRAS=50Hz},{TYPEDTDA=AC},{PUCON=},{MODEDT=SATI},{MODEDFON=},{VPLUS=},{TYPEDACCUM=},{CONNORME222=Oui},{NFAEAS=},{NFPSATI=},{NFENV=},{TYPEDSL=},{NODLDS=},{NODLDVLED=},{FLUXLAES=},{IPIDPR=},{IKIDRACM=},{AUTBAT=},{TEMPDFON=},{CLASSEDPCLCE=},{TYPEDATEX=},{MODEDPDLDEDES=},{TYPEDECOMM=},{SUPPDECOMM=},{SIGNAL=R},{LODDEST=architecture},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
TECH
Technologie
ⁿ/ₐ
FA
Flux assigné
[lm]
IPIK
IP/IK
ⁿ/ₐ
GTIN
ⁿ/ₐ
KAUFEL - 101 111 K - INDU...
101 111 K
INDULUX ET 60LP A
Autotestable
200
68/10
05415022448436
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求