100A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.100
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/un_finished_sprocket_steel/a_type/100a.prj},{NB=100A32_()},{TYPE=100A},{NOT=32},{NOTX=32.000},{DP=323.92},{DO=341},{T=17.6},{DR=19.050},{MAT=None},{MATC=},{SD=26},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
100A10
100A
10
102.74
83.69
83.69
117
17.6
None
20
The tooth profile in the ...
100A11
100A
11
112.70
93.65
92.50
127
17.6
None
20
The tooth profile in the ...
100A12
100A
12
122.67
103.62
103.62
138
17.6
None
20
The tooth profile in the ...
100A13
100A
13
132.67
113.62
112.65
148
17.6
None
20
The tooth profile in the ...
100A14
100A
14
142.68
123.63
123.63
158
17.6
None
20
The tooth profile in the ...
100A15
100A
15
152.71
133.66
132.82
168
17.6
None
20
The tooth profile in the ...
100A16
100A
16
162.74
143.69
143.69
179
17.6
None
20
The tooth profile in the ...
100A17
100A
17
172.79
153.74
153.00
189
17.6
None
20
The tooth profile in the ...
100A18
100A
18
182.84
163.79
163.79
199
17.6
None
20
The tooth profile in the ...
100A19
100A
19
192.90
173.85
173.19
209
17.6
None
20
The tooth profile in the ...
100A20
100A
20
202.96
183.91
183.91
220
17.6
None
20
The tooth profile in the ...
100A21
100A
21
213.03
193.98
193.38
230
17.6
None
20
The tooth profile in the ...
100A22
100A
22
223.10
204.05
204.05
240
17.6
None
26
The tooth profile in the ...
100A23
100A
23
233.17
214.12
213.58
250
17.6
None
26
The tooth profile in the ...
100A24
100A
24
243.25
224.20
224.20
260
17.6
None
26
The tooth profile in the ...
100A25
100A
25
253.32
234.27
233.77
270
17.6
None
26
The tooth profile in the ...
100A26
100A
26
263.40
244.35
244.35
281
17.6
None
26
The tooth profile in the ...
100A27
100A
27
273.49
254.44
253.98
291
17.6
None
26
The tooth profile in the ...
100A28
100A
28
283.57
264.52
264.52
301
17.6
None
26
The tooth profile in the ...
100A29
100A
29
293.66
274.61
274.18
311
17.6
None
26
The tooth profile in the ...
100A30
100A
30
303.75
284.70
284.70
321
17.6
None
26
The tooth profile in the ...
100A31
100A
31
313.83
294.78
294.38
331
17.6
None
26
The tooth profile in the ...
100A32
100A
32
323.92
304.87
304.87
341
17.6
None
26
The tooth profile in the ...
100A33
100A
33
334.01
314.96
314.58
352
17.6
None
26
The tooth profile in the ...
100A34
100A
34
344.11
325.06
325.06
362
17.6
None
26
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NK100B/NK100C - Un-finished
KANA (Katayama Chain)
27.06.2023
FBN100B - Finished bore
KANA (Katayama Chain)
20.12.2023
120A - Un-finished
KANA (Katayama Chain)
27.06.2023
80A - Un-finished
KANA (Katayama Chain)
27.06.2023
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
FBN80SD - Finished bore
KANA (Katayama Chain)
27.06.2023
100A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
NK100B/NK100C - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
R Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
with Setscrew
FYH INC.
16.11.2022
KANA roller chain
KANA (Katayama Chain)
29.06.2023
NK120B/NK120C - Un-finished
KANA (Katayama Chain)
27.06.2023
KCM Double Pitch Roller Chain
KANA (Katayama Chain)
05.07.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청