10-AS 1FM/FC A INCH - Speed Controller with One-touch Fittings(Inch)/Push-lock Type/Elbow Type/Universal Type/Clean Series
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/10_as_1fm_fc_a_inch.prj},{NB=10-AS2201FM-01-03A},{GUI=10-AS22*1F*-*01-03*A},{TYPE=(10) Clean Series},{CONTROL=0},{RANGE=FM},{THREAD=},{HEXAGON=},{SEAL=},{TYPE1=AS22},{D=5/32},{DD2=3.969},{T=1/8},{MODEL1=03},{D1=8.2},{D2=0.0},{L1=19.1},{L2=26.2},{L3=19.1},{L4=30.6},{L5=0.0},{A=27.5},{M=13.3},{B3=7.20},{B4=9.00},{CNSMASSEXACT=9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1201FM-M5E-01A
10-AS12*1F*-M5*-01A
10-AS1201FM-M5E-01A
(10) Clean Series
1/8
M5x0.8
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
10-AS1201FM-U10/32E-01A
10-AS12*1F*-U10/32*-01A
10-AS1201FM-U10/32E-01A
(10) Clean Series
1/8
10/32UNF
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
10-AS1201FM-M5E-03A
10-AS12*1F*-M5*-03A
10-AS1201FM-M5E-03A
(10) Clean Series
5/32
M5x0.8
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
10-AS1201FM-U10/32E-03A
10-AS12*1F*-U10/32*-03A
10-AS1201FM-U10/32E-03A
(10) Clean Series
5/32
10/32UNF
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
10-AS1201FM-M5E-07A
10-AS12*1F*-M5*-07A
10-AS1201FM-M5E-07A
(10) Clean Series
1/4
M5x0.8
11.2
0.0
9.4
18.6
23.1
16.5
26.5
0.0
23.5
13.3
6
10-AS1201FM-U10/32E-07A
10-AS12*1F*-U10/32*-07A
10-AS1201FM-U10/32E-07A
(10) Clean Series
1/4
10/32UNF
11.2
0.0
9.4
18.6
23.1
16.5
26.5
0.0
23.5
13.3
6
10-AS1301FM-M5E-01A
10-AS13*1F*-M5*-01A
10-AS1301FM-M5E-01A
(10) Clean Series
1/8
M5x0.8
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
23.5
13.3
6
10-AS1301FM-U10/32E-01A
10-AS13*1F*-U10/32*-01A
10-AS1301FM-U10/32E-01A
(10) Clean Series
1/8
10/32UNF
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
23.5
13.3
6
10-AS1301FM-M5E-03A
10-AS13*1F*-M5*-03A
10-AS1301FM-M5E-03A
(10) Clean Series
5/32
M5x0.8
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
23.5
13.3
6
10-AS1301FM-U10/32E-03A
10-AS13*1F*-U10/32*-03A
10-AS1301FM-U10/32E-03A
(10) Clean Series
5/32
10/32UNF
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
23.5
13.3
6
10-AS1301FM-M5E-07A
10-AS13*1F*-M5*-07A
10-AS1301FM-M5E-07A
(10) Clean Series
1/4
M5x0.8
11.2
9.6
9.4
11.5
21.3
20.2
36.5
26.5
23.5
13.3
6
10-AS1301FM-U10/32E-07A
10-AS13*1F*-U10/32*-07A
10-AS1301FM-U10/32E-07A
(10) Clean Series
1/4
10/32UNF
11.2
9.6
9.4
11.5
21.3
20.2
36.5
26.5
23.5
13.3
6
10-AS2201FM-01-01A
10-AS22*1F*-*01-01*A
10-AS2201FM-01-01A
(10) Clean Series
1/8
1/8
7.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
27.5
13.3
9
10-AS2201FM-01-03A
10-AS22*1F*-*01-03*A
10-AS2201FM-01-03A
(10) Clean Series
5/32
1/8
8.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
27.5
13.3
9
10-AS2201FM-01-07A
10-AS22*1F*-*01-07*A
10-AS2201FM-01-07A
(10) Clean Series
1/4
1/8
11.2
0.0
12.0
20.8
27.9
19.1
30.6
0.0
27.5
13.3
9
10-AS2201FM-01-09A
10-AS22*1F*-*01-09*A
10-AS2201FM-01-09A
(10) Clean Series
5/16
1/8
13.2
0.0
12.0
22.4
29.5
19.1
30.6
0.0
27.5
14.2
10
10-AS2201FM-02-01A
10-AS22*1F*-*02-01*A
10-AS2201FM-02-01A
(10) Clean Series
1/8
1/4
7.2
0.0
13.0
20.9
30.3
22.6
36.6
0.0
31.1
13.3
19
10-AS2201FM-02-03A
10-AS22*1F*-*02-03*A
10-AS2201FM-02-03A
(10) Clean Series
5/32
1/4
8.2
0.0
13.0
20.9
30.3
22.6
36.6
0.0
31.1
13.3
19
10-AS2201FM-02-07A
10-AS22*1F*-*02-07*A
10-AS2201FM-02-07A
(10) Clean Series
1/4
1/4
11.2
0.0
13.0
23.4
32.8
22.6
36.6
0.0
31.1
13.3
19
10-AS2201FM-02-09A
10-AS22*1F*-*02-09*A
10-AS2201FM-02-09A
(10) Clean Series
5/16
1/4
13.2
0.0
13.0
23.9
33.3
22.6
36.6
0.0
31.1
14.2
20
10-AS2201FM-02-11A
10-AS22*1F*-*02-11*A
10-AS2201FM-02-11A
(10) Clean Series
3/8
1/4
15.5
0.0
13.0
26.4
35.8
22.6
36.6
0.0
31.1
15.6
21
10-AS2301FM-01-01A
10-AS23*1F*-*01-01*A
10-AS2301FM-01-01A
(10) Clean Series
1/8
1/8
7.2
9.6
12.0
13.3
24.0
17.5
36.0
30.6
27.5
13.3
10
10-AS2301FM-01-03A
10-AS23*1F*-*01-03*A
10-AS2301FM-01-03A
(10) Clean Series
5/32
1/8
8.2
9.6
12.0
13.9
25.1
17.5
36.0
30.6
27.5
13.3
10
10-AS2301FM-01-07A
10-AS23*1F*-*01-07*A
10-AS2301FM-01-07A
(10) Clean Series
1/4
1/8
11.2
10.2
12.0
16.4
29.1
20.2
38.7
30.6
27.5
13.3
10
10-AS2301FM-01-09A
10-AS23*1F*-*01-09*A
10-AS2301FM-01-09A
(10) Clean Series
5/16
1/8
13.2
10.2
12.0
16.4
30.1
21.5
40.0
30.6
27.5
14.2
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求