目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
1.2379b - EDM blocs - soft annealed execution
RCM
DIE SETS - STEEL PLATES
PRECISION FLATS
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/piatti_di_precisione/1_2379_b.prj},{NB=1.2379B-120.5x15x1000},{CODE=1.2379B},{W=120.5},{T=15},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
W
Width
[mm]
L
Length
[mm]
1.2379B-80.5x15x1000
1.2379B
80.5
1000
1.2379B-100.5x15x1000
1.2379B
100.5
1000
1.2379B-120.5x15x1000
1.2379B
120.5
1000
1.2379B-150.5x15x1000
1.2379B
150.5
1000
1.2379B-200.5x15x1000
1.2379B
200.5
1000
1.2379B-250.5x15x1000
1.2379B
250.5
1000
1.2379B-300.5x15x1000
1.2379B
300.5
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1.0570 - Pre-machined, unalloyed engineering steel
RCM
27.11.2019
1.1730 - Pre-machined, unalloyed engineering steel
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求