您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07735 - Hoist ring with Envirolox®-protective finish
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07735.prj},{NB=07735-16_0},{A=89.4},{B=46.0},{D1=38.1},{H=121.5},{L=29.0},{R=22.4},{S=19.0},{TK=1900},{MA=80.50},{GEW=1.1700},{EAN=4059495176635},{NDM=16},{P=2.000},{DA=24.000},{SW=12.000},{T=5.500},{TYP=2.000},{SW1=14.000},{XA=23.600},{XB=15.500},{XC=60.800},{XD=47.500},{XE=7.000},{XF=12.800},{XG=35.000},{XH=6.000},{XI=50.500},{XJ=57.000},{XK=18.800},{XL=8.000},{XM=4.000},{XN=2.000},{XO=15.000},{XP=10.000},{XQ=35.000},{BEST=07735-16},{D=M 16},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{FILTER=NORELEM},{EOL=31.12.2099},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
Screw
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
R
Radius
[mm]
S
diameter
[mm]
TK
max. load-carrying capacity
[kg]
MA
tightening torque MA
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07735-08
07735-08
46.7
22.0
M 8
19.0
67.8
12.5
10.9
9.7
400
9.81
0.1531
Yes
73181300
4059495176598
31.12.2099
98% Warenverfügbarkeit. N...
07735-10
07735-10
46.7
22.0
M 10
19.0
67.8
17.5
10.9
9.7
450
16.70
0.1621
Yes
73181300
4059495176604
31.12.2099
98% Warenverfügbarkeit. N...
07735-12
07735-12
89.4
46.0
M 12
38.1
121.4
19.0
22.4
19.0
1050
37.30
1.0570
Yes
73181300
4059495176611
31.12.2099
98% Warenverfügbarkeit. N...
07735-16
07735-16
89.4
46.0
M 16
38.1
121.5
29.0
22.4
19.0
1900
80.50
1.1700
Yes
73181300
4059495176635
31.12.2099
98% Warenverfügbarkeit. N...
07735-20
07735-20
89.4
46.0
M 20
38.1
124.4
34.0
22.4
19.0
2150
133.00
1.2350
Yes
73181300
4059495176642
31.12.2099
98% Warenverfügbarkeit. N...
07735-120
07735-120
130.6
70.0
M 20
58.7
165.5
32.0
35.6
25.4
3000
133.00
3.1120
Yes
73181300
4059495176628
31.12.2099
98% Warenverfügbarkeit. N...
07735-24
07735-24
130.6
70.0
M 24
58.7
165.5
37.0
35.6
25.4
4200
304.00
3.4110
Yes
73181300
4059495176659
31.12.2099
98% Warenverfügbarkeit. N...
07735-30
07735-30
165.1
90.0
M 30
81.0
221.7
46.0
44.5
31.7
7000
588.00
6.3000
Yes
73181300
4059495176666
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求