Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03157 - Mandrel collets
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Centring clamps, mandrel collets, Clamping collets machinable
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zentrierspanner_spanndorne/03157.prj},{NB=03157-062027},{D=27.0},{DMIN=18.0},{D2=39.4},{H=28.6},{H1=22.2},{H2=17.5},{H3=17.0},{DREHMOMENT=60.0},{SPANNKRAFT=20.0},{SW=8.0},{GEW=0.1989},{EAN=4059495032429},{NDM=10},{TAB=1},{ST=1.50},{PSTOL=0.001},{D31=4.1},{D11=50.00},{XA=17.5},{XB=13.5},{XC=10.0},{XD=4.500},{XE=2.400},{XF=0.000},{XG=6.400},{XH=16.000},{XI=3.000},{XJ=6.000},{XK=0.800},{TYP=1.000},{BEST=03157-062027},{D1=50 h9},{D3=M 4},{D4=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZGT=Kegelkopf-Schraube },{ZGT1=für Senkschraube ISO 10642},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Diameter
[mm]
DMIN
diameter min.*
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
for countersunk screw
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
DREHMOMENT
Max. tightening torque
[Nm]
SPANNKRAFT
Clamping force max. kN
[kN]
D4
Taperedhead bolt
ⁿ/ₐ
SW
Taperedhead bolt
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03157-020407
03157-020407
7.4
4.1
20 h9
13.7
M 2
10.7
7.6
6.1
4.1
0.7
1.1
M 2
1.5
0.0220
Yes
84662080
4059495032399
98% Warenverfügbarkeit. N...
31.12.2099
03157-040812
03157-040812
12.4
8.0
29,72 h9
21.0
M 3
21.8
16.0
15.0
8.0
5.0
4.2
M 4
3.0
0.0577
Yes
84662080
4059495032405
98% Warenverfügbarkeit. N...
31.12.2099
03157-061214
03157-061214
14.2
12.2
31,5 h9
23.1
M 3
24.9
19.0
15.0
12.0
17.0
8.5
M 6
5.0
0.0702
Yes
84662080
4059495032412
98% Warenverfügbarkeit. N...
31.12.2099
03157-081420
03157-081420
20.0
13.5
37,5 h9
29.0
M 3
24.9
19.0
15.0
14.0
34.0
11.1
M 8
6.0
0.1059
Yes
84662080
4059495032436
98% Warenverfügbarkeit. N...
31.12.2099
03157-062027
03157-062027
27.0
18.0
50 h9
39.4
M 4
28.6
22.2
17.5
17.0
60.0
20.0
M 10
8.0
0.1989
Yes
84662080
4059495032429
98% Warenverfügbarkeit. N...
31.12.2099
03157-102535
03157-102535
35.3
23.0
56 h9
45.5
M 4
31.8
25.4
20.6
21.0
150.0
26.3
M 12
10.0
0.3235
Yes
84662080
4059495032443
98% Warenverfügbarkeit. N...
31.12.2099
03157-123442
03157-123442
42.0
29.3
69,5 h8
55.9
M 5
39.6
31.8
27.0
22.0
280.0
44.5
M 16
14.0
0.6104
Yes
84662080
4059495032467
98% Warenverfügbarkeit. N...
31.12.2099
03157-123452
03157-123452
51.5
29.3
75,5 h9
63.9
M 5
39.6
31.8
27.0
22.0
280.0
44.5
M 16
14.0
0.8100
Yes
84662080
4059495032474
98% Warenverfügbarkeit. N...
31.12.2099
03157-163077
03157-163077
77.7
29.3
107,5 h9
92.5
M 6
45.5
37.6
32.3
20.0
280.0
44.5
M 16
14.0
1.8630
Yes
84662080
4059495032504
98% Warenverfügbarkeit. N...
31.12.2099
03157-1630103
03157-1630103
103.0
29.3
132,9 h9
118.0
M 6
45.5
37.6
32.3
20.0
280.0
44.5
M 16
14.0
3.0010
Yes
84662080
4059495032481
98% Warenverfügbarkeit. N...
31.12.2099
03157-1630175
03157-1630175
175.0
29.3
132,9 h9
118.0
M 6
45.5
37.6
32.3
20.0
280.0
44.5
M 16
14.0
6.8100
Yes
84662080
4059495032498
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
03157 - Mandrel collets with side lock
norelem
30.05.2024
03158 - Centring clamps with ball or hexagon segments
norelem
30.05.2024
03157-10 - Mandrel collet for small bores
norelem
30.05.2024
03165 - Centring clamps
norelem
30.05.2024
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.05.2024
03164 - Centring clamps round
norelem
30.05.2024
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
03158 - Centring clamps with ball or hexagon segments
norelem
30.05.2024
21134 - Cross tables, long
norelem
26.06.2024
05120 - Toggle clamps horizontal with horizontal foot
norelem
30.05.2024
03105 - Locating pins removable Form A and C
norelem
30.05.2024
23731 - Plain bearing with collar
norelem
26.06.2024
02010 - Rest pads
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청