您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0185-31XX - PCB Terminal Blocks,Push-in Design,Pitch:5.00mm,300V,10A
DINKLE
印刷电路板式接线端子
印刷电路板式
直插式
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20terminal20blocks/push-in20design/0185-31xx.prj},{NB=0185-3112},{NAME=0185-3112},{PREVIEW=../../../_pool_/16/8c/0185-31xx.png},{PTTE=PCB Terminal Blocks},{PH=5.00},{CR=BLACK (default)},{CNMD=Push-in Design},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=59.1},{WH=10},{HH=12.4},{PNDS=0.6x1},{PNLH=3.5},{PCB_HD=1.2},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=Copper Alloy},{POCS=Tin PLATED},{RDVE=320},{RDCT=14},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=1.5},{CCSSD_MIN=0.2},{CCSSD_MAX=1.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=1},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=0.75},{RV_UL_CUL_B=300},{RC_UL_CUL_B=10},{RV_UL_CUL_D=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
CCSFWFWTI_MIN
柔性导线横截面积,最小的管状裸端子
[mm²]
CCSFWFWTI_MAX
柔性导线横截面积,最大的管状裸端子
[mm²]
CCSFWFWI_MIN
柔性导线横截面积,最小的管状预绝缘端子
[mm²]
CCSFWFWI_MAX
柔性导线横截面积,最大的管状预绝缘端子
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
最小硬质導線,符合UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
最大硬质導線,符合UL/CUL
[AWG]
SRSE
螺丝刀规格
ⁿ/ₐ
SGLH
剥线长度
[mm]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0185-3102
0185-3102
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
9.1
10
12.4
0.6x1
3.5
1.2
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3103
0185-3103
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
14.1
10
12.4
0.6x1
3.5
1.2
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3104
0185-3104
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
19.1
10
12.4
0.6x1
3.5
1.2
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3105
0185-3105
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
24.1
10
12.4
0.6x1
3.5
1.2
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3106
0185-3106
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
29.1
10
12.4
0.6x1
3.5
1.2
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3107
0185-3107
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
34.1
10
12.4
0.6x1
3.5
1.2
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3108
0185-3108
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
39.1
10
12.4
0.6x1
3.5
1.2
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3109
0185-3109
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
44.1
10
12.4
0.6x1
3.5
1.2
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3110
0185-3110
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
49.1
10
12.4
0.6x1
3.5
1.2
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3111
0185-3111
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
54.1
10
12.4
0.6x1
3.5
1.2
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3112
0185-3112
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
59.1
10
12.4
0.6x1
3.5
1.2
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3113
0185-3113
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
64.1
10
12.4
0.6x1
3.5
1.2
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3114
0185-3114
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
69.1
10
12.4
0.6x1
3.5
1.2
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3115
0185-3115
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
74.1
10
12.4
0.6x1
3.5
1.2
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3116
0185-3116
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
79.1
10
12.4
0.6x1
3.5
1.2
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3117
0185-3117
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
84.1
10
12.4
0.6x1
3.5
1.2
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3118
0185-3118
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
89.1
10
12.4
0.6x1
3.5
1.2
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3119
0185-3119
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
94.1
10
12.4
0.6x1
3.5
1.2
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3120
0185-3120
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
99.1
10
12.4
0.6x1
3.5
1.2
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3121
0185-3121
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
104.1
10
12.4
0.6x1
3.5
1.2
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3122
0185-3122
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
109.1
10
12.4
0.6x1
3.5
1.2
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3123
0185-3123
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
114.1
10
12.4
0.6x1
3.5
1.2
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0185-3124
0185-3124
PCB Terminal Blocks
5.00
BLACK (default)
Push-in Design
Without
Wave Soldering
119.1
10
12.4
0.6x1
3.5
1.2
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
Copper Alloy
Tin PLATED
320
14
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
300
10
300
10
26
16
26
16
0.4x2.5
8~9
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求