피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
0168-32XX - Barrier terminal blocks,Screw Connection,Pitch:13.00mm,M4,600V,50A
DINKLE
Barrier Terminal Blocks
Panel Feed-Through
Powered by
CAD모델 선택
{dinkle/barrier20terminal20blocks/panel20feed-through/0168-32xx.prj},{NB=0168-3206},{NAME=0168-3206},{PREVIEW=../../_pool_/75/7c/0168-32xx.png},{PTTE=Panel Feed Through Terminal Blocks},{PH=13.00},{CR=BLACK (default)},{CNMD=Screw Connection},{TEOFLG=With mounting flange},{LH=102},{WH=24},{HH=46},{CTDM=6},{NROFPS=06P},{LL=1},{CNPS=12},{IGML=PBT},{IGMLGP=IIIa},{UL94FR=V0},{INRE=≥1000MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=57},{RDVE2_2=1000},{RDVE3_2=1000},{RDVE3_3=630},{RIV2_2=8},{RIV3_2=8},{RIV3_3=8},{CCSS_MIN=0.34},{CCSS_MAX=10},{CCSSD_MIN=0.34},{CCSSD_MAX=10},{CWSCSS_MIN=0.34},{CWSCSS_MAX=6},{CWSCSSD_MAX=6},{RV_UL_CUL_B=600},{RC_UL_CUL_B=50},{RV_UL_CUL_C=600},{RC_UL_CUL_C=50},{MIN_WCAT_UL_CUL=22},{MAX_WCAT_UL_CUL=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
[V]
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
SGLH
Stripping Length
[mm]
BOTHP
Back of the hand protection IP10(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
0168-3201
0168-3201
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
37
24
46
1
01P
1
2
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3202
0168-3202
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
50
24
46
2
02P
1
4
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3203
0168-3203
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
63
24
46
3
03P
1
6
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3204
0168-3204
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
76
24
46
4
04P
1
8
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3205
0168-3205
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
89
24
46
5
05P
1
10
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3206
0168-3206
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
102
24
46
6
06P
1
12
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3207
0168-3207
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
115
24
46
7
07P
1
14
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3208
0168-3208
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
128
24
46
8
08P
1
16
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3209
0168-3209
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
141
24
46
9
09P
1
18
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3210
0168-3210
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
154
24
46
10
10P
1
20
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3211
0168-3211
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
167
24
46
11
11P
1
22
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
0168-3212
0168-3212
Panel Feed Through Termin...
13.00
BLACK (default)
Screw Connection
With mounting flange
180
24
46
12
12P
1
24
PBT
IIIa
V0
≥1000MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
57
1000
1000
630
8
8
8
0.34
10
0.34
10
0.34
6
6
600
50
600
50
22
8
22
8
1.0x5.5,PH2
1.2
1.8
8
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
0113-10XX - Barrier terminal blocks,Screw Connection,Pitch:14.30mm,M4,600V,...
DINKLE
22.01.2024
DKB150-XXPCK - Panel Mounting,Screw Connection,Pitch:27.00mm,M8,600V,190A
DINKLE
22.01.2024
0168-33XX - Barrier terminal blocks,Screw Connection,Pitch:13.00mm,M4,600V,...
DINKLE
22.01.2024
DSUB SV FE SSDP STR 37P PL3 NUT 4-40
HARTING
01.09.2021
DSUB SV MA SSDP ANG73-284 15P PL2 NUT M3
HARTING
01.09.2021
DKB200-XXPCK - Panel Mounting,Screw Connection,Pitch:33.00mm,M10,600V,230A
DINKLE
22.01.2024
0168-65XX - Barrier terminal blocks,Screw Connection,Pitch:27.00mm,M8,600V,...
DINKLE
22.01.2024
DT-65-C01W-XX - Barrier Terminal Blocks,Screw Connection,Pitch:11.00mm,M4,3...
DINKLE
22.01.2024
DSUB SV MA SSDP STR 09P PL2 NUT M3
HARTING
01.09.2021
0168-54XX - Barrier terminal blocks,Screw Connection,Pitch:21.00mm,M6,600V,...
DINKLE
22.01.2024
0168-12XX - Barrier terminal blocks,Screw Connection,Pitch:8.50mm,M3.5,300V...
DINKLE
22.01.2024
0168-11XX - Barrier terminal blocks,Screw Connection,Pitch:8.50mm,M3,300V,2...
DINKLE
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청