目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關 SSD-K-*C
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD
SSD-K-※C -複動、高負載型、附橡膠空氣緩衝
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd_series/ssd_k_c/ssd_k_c.prj},{NB=SSD-K-40C-5(0)},{MODEL=SSD-K},{BORE=40},{PT=},{STROKE=5},{POS=0},{OPT1=},{OPT2=},{MA=},{ACC=},{PPATH=without_sw/ssd_k_c_wo_s_asmtpl.prj},{INFOTEXT=Product Info },{B1=39.5},{C=12.0},{D=8.5(12)},{EE=Rc 1/8},{F=52},{G=57},{H=24},{I=5.5},{J=9 spot face depth 5.5},{K=69},{KA=M6 depth 11},{KK=M8 depth 13},{L=10},{M=14},{MM=16},{N=40.0},{O=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
ⁿ/ₐ
K
[mm]
KA
ⁿ/ₐ
KK
ⁿ/ₐ
L
[mm]
M
[mm]
MM
[mm]
N
[mm]
O
[mm]
WF
[mm]
A1
a'
[mm]
C1
c'
[mm]
H1
H
[mm]
KK1
kk'
ⁿ/ₐ
T
[mm]
WF1
wf
[mm]
SSD-K-20C-5
SSD-K
20
29.0
24.5
8.0
5.5
M5
36
-
-
5.5
9 spot face depth 5.5
47
M6 depth 11
M5 depth 7
-
8
10
25.5
-
4.5
-
-
-
-
-
-
SSD-K-25C-5
SSD-K
25
32.5
27.5
11.0
6
M5
40
-
-
5.5
9 spot face depth 5.5
51
M6 depth 11
M6 depth 12
-
10
12
28.0
-
5
-
-
-
-
-
-
SSD-K-32C-5
SSD-K
32
40.0
33.0
8.0
8(8)
Rc 1/8
45
49.5
24
5.5
9 spot face depth 5.5
60
M6 depth 11
M8 depth 13
10
14
16
34.0
4.5
7
-
-
-
-
-
-
SSD-K-40C-5
SSD-K
40
46.5
39.5
12.0
8.5(12)
Rc 1/8
52
57
24
5.5
9 spot face depth 5.5
69
M6 depth 11
M8 depth 13
10
14
16
40.0
5
7
-
-
-
-
-
-
SSD-K-50C-5
SSD-K
50
48.5
40.5
10.5
10.5(10.5)
Rc 1/4
64
71
33
6.9
11 spot face depth 6.5
86
M8 depth 13
M10 depth 15
15
17
20
50.0
7
8
-
-
-
-
-
-
SSD-K-63C-10
SSD-K
63
54.0
46.0
13.0
11(13)
Rc 1/4
77
84
33
8.7
14 spot face depth 9
103
M10 depth 25
M10 depth 15
15
17
20
60.0
7
8
-
-
-
-
-
-
SSD-K-80C-10
SSD-K
80
63.5
53.5
16.0
13(16)
Rc 3/8
98
104
38
10.5
17.5 spot face depth 11
132
M12 depth 28
M16 depth 21
15
22
25
77.0
6
10
-
-
-
-
-
-
SSD-K-100C-10
SSD-K
100
75.0
63.0
23.0
15(23)
Rc 3/8
117
123.5
38
10.5
17.5 spot face depth 11
156
M12 depth 29
M20 depth 27
15
27
30
94.0
6.5
12
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求