Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    ZZ Racks - DME
    D-M-E
    ZB Flanges - DME
    D-M-E
    ZHI End caps-in - DME
    D-M-E
    ZL Gibs - DME
    D-M-E
    Pipe Thred Adapters - ZG - Mold and Die Components
    D-M-E
    ZF Guideways - DME
    D-M-E
    ZE Limit switches - DME
    D-M-E
    ZG Base construction - DME - ZG body
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    WZ 1040 Spur-toothed wheels - DME -  Mat.: 1.0503 (C 45)  ~ 690 N/mm2
    D-M-E
    Flexible Ejector (with mounting thread) - AW 280 CUMSA, Material 1.8159 - 45 ± 3 HRC
    D-M-E
    MF 7030 Thermocouples for Shut-off nozzles - DME
    D-M-E
    R 19 Locating rings - DME - Mat. 1.1191 (1.1730)
    D-M-E
    OMN Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
Previews
3D
Dimension
2D
Download CAD models