您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2522 - System-Druckfeder
STRACK
04. Federelemente
4.1. Federn
Powered by
CAD模型選擇
{strack/fed_kat/fed_01/sn050669.prj},{NB=SN2522-12.5-25 System-Druckfeder XL=0},{PDF=PDF},{DH=12.5},{L0=25},{XL=0.00},{DD=6.3},{C=8.5},{S1=6.3},{F1=53.0},{S2=8.8},{F2=74.0},{SMAX=10.0},{FMAX=85.0},{D=1.5},{SNPR=MIN},{ARTNR=125236}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DH
(Dh)
[mm]
L0
(L0)
[mm]
DD
(Dd)
[mm]
C
(C)
[N/mm]
S1
(S1)
[mm]
F1
(F1)
[N]
S2
(S2)
[mm]
F2
(F2)
[N]
SMAX
(Smax)
[mm]
FMAX
(Fmax)
[N]
D
(d)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN2522-6.3-16 XL=0
6.3
16
4.4
1.6
4.0
6.2
5.6
8.7
6.4
9.9
0.6
125220
SN2522-6.3-25 XL=0
6.3
25
4.4
1.0
6.3
6.1
8.8
8.5
10.0
9.7
0.6
125221
SN2522-6.3-38 XL=0
6.3
38
4.4
0.6
9.5
5.9
13.3
8.2
15.2
9.4
0.6
125222
SN2522-6.3-51 XL=0
6.3
51
4.4
0.5
12.8
6.4
17.9
8.9
20.4
10.2
0.6
125223
SN2522-8.3-16 XL=0
8.3
16
5.9
2.5
4.0
9.8
5.6
13.8
6.4
15.7
0.8
125224
SN2522-8.3-25 XL=0
8.3
25
5.9
1.6
6.3
9.8
8.8
13.7
10.0
15.6
0.8
125225
SN2522-8.3-38 XL=0
8.3
38
5.9
1.1
9.5
10.4
13.3
14.5
15.2
16.6
0.8
125226
SN2522-8.3-51 XL=0
8.3
51
5.9
0.8
12.8
9.9
17.9
13.9
20.4
15.9
0.8
125227
SN2522-10-25 XL=0
10.0
25
5.0
4.4
6.3
28.0
8.8
39.0
10.0
44.0
1.1
125228
SN2522-10-32 XL=0
10.0
32
5.0
3.4
8.0
27.0
11.2
38.0
12.8
44.0
1.1
125229
SN2522-10-38 XL=0
10.0
38
5.0
2.8
9.5
26.0
13.3
37.0
15.2
42.0
1.1
125230
SN2522-10-44 XL=0
10.0
44
5.0
2.4
11.0
26.0
15.4
37.0
17.6
42.0
1.1
125231
SN2522-10-51 XL=0
10.0
51
5.0
2.1
12.8
27.0
17.9
37.0
20.4
43.0
1.1
125232
SN2522-10-64 XL=0
10.0
64
5.0
1.6
16.0
26.0
22.4
36.0
25.6
42.0
1.1
125233
SN2522-10-76 XL=0
10.0
76
5.0
1.3
19.0
25.0
26.6
35.0
30.4
40.0
1.1
125234
SN2522-10-305 XL=0
10.0
305
5.0
0.3
76.3
24.0
107.0
32.0
122.0
38.0
1.1
125235
SN2522-12.5-25 XL=0
12.5
25
6.3
8.5
6.3
53.0
8.8
74.0
10.0
85.0
1.5
125236
SN2522-12.5-32 XL=0
12.5
32
6.3
6.5
8.0
52.0
11.2
73.0
12.8
83.0
1.5
125237
SN2522-12.5-38 XL=0
12.5
38
6.3
5.3
9.5
51.0
13.3
70.0
15.2
81.0
1.5
125238
SN2522-12.5-44 XL=0
12.5
44
6.3
4.4
11.0
49.0
15.4
68.0
17.6
78.0
1.5
125239
SN2522-12.5-51 XL=0
12.5
51
6.3
3.8
12.8
48.0
17.9
68.0
20.4
78.0
1.5
125240
SN2522-12.5-64 XL=0
12.5
64
6.3
2.9
16.0
47.0
22.4
65.0
25.6
75.0
1.5
125241
SN2522-12.5-76 XL=0
12.5
76
6.3
2.5
19.0
48.0
31.2
67.0
30.4
76.0
1.5
125242
SN2522-12.5-89 XL=0
12.5
89
6.3
2.1
22.3
48.0
32.2
65.0
35.6
76.0
1.5
125243
SN2522-12.5-305 XL=0
12.5
305
6.3
0.6
76.3
45.0
107.0
64.0
122.0
73.0
1.5
125244
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Spring Ceramic - Compression Spring Ceramic
Febrotec
16.05.2024
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
SN2582 - System compression spring
STRACK
31.10.2022
RE-03 - Ressort de compression, charges moyennes
LYPSIS
24.11.2022
SN2542 - System compression spring
STRACK
31.10.2022
SN2520 - System compression spring (DIN ISO 10243)
STRACK
01.12.2022
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
241.02. - Round wire compression spring
FIBRO
21.07.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
SN2521 - System compression spring
STRACK
31.10.2022
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
SS4-2 - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
FWR, FWF, FWT, FUR, FUF, FUT - Compression Springs - L Dimension Specified ...
Misumi
29.05.2023
SN2500 - Coil spring
STRACK
17.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求