您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
SHBSM - Button Head Cap Screws Metric
Harcourt
Workholding
Screws
Button Head Cap Screws
Powered by
CAD模型選擇
{harcourt/workholding/screws/button_head_cap_screws/shbsm.prj},{NB=SHBSM-03-06},{MAT=High Grade Alloy Steel},{FIN=Black Oxide},{THREAD=M3X.5},{TPN=03},{THR=3.00000},{L=6},{L1=6,8,10,12,16},{A=5.70},{B=1.65},{C=2.0},{S=0.38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ON
Order Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
SHBSM-03-06
SHBSM-03-06
High Grade Alloy Steel
Black Oxide
M3X.5
5.70
1.65
2.0
SHBSM-04-08
SHBSM-04-08
High Grade Alloy Steel
Black Oxide
M4X.7
7.60
2.20
2.5
SHBSM-05-10
SHBSM-05-10
High Grade Alloy Steel
Black Oxide
M5X.8
9.50
2.75
3.0
SHBSM-06-10
SHBSM-06-10
High Grade Alloy Steel
Black Oxide
M6X1
10.50
3.30
4.0
SHBSM-08-10
SHBSM-08-10
High Grade Alloy Steel
Black Oxide
M8X1.25
14.00
4.40
5.0
SHBSM-10-16
SHBSM-10-16
High Grade Alloy Steel
Black Oxide
M10X1.5
17.50
5.50
6.0
SHBSM-12-16
SHBSM-12-16
High Grade Alloy Steel
Black Oxide
M12X1.75
21.00
6.60
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7380 - FN 96 - 10.9, verzinkt blau - Hexagon socket button head screws
SFS Group Schweiz AG
24.05.2024
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ISO 7380 - FN 202 - rostfrei A2 - Hexagon socket button head screws
SFS Group Schweiz AG
24.05.2024
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
ISO 7380 - Hexagon socket button head screws
Chinese Manufacturers
27.05.2014
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
SFB - Socket Button Head Cap Screw with Flange (Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Modèle 725211 - Hexagon socket button head cap screw - Aluminium P60 - ISO ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 25100 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BCBFB, BCBFS - Hexagon Socket Button Head Cap Screw, Flanged Type
Misumi
25.05.2023
SHNJ - Hexagon Nut (SUS310S)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
ELH-981 - Push Button Slam Shut Latches
Essentra Components
10.07.2014
SWLAB - 内六角螺钉平圆头型
A&T-3D Gallery
24.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求