您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 679 - Flat air nozzle for saturated steam
Lechler
Air nozzles
Flat fan nozzles for air or saturated steam
679
Powered by
CAD模型選擇
{lechler/luftduesen/flachstrahlduesen_luft/679/679.prj},{NB=LECHLER_67916517},{BESTNR=},{WINKEL=70},{TYPE=679165},{MAT=17},{MAT1='17','1.4571','30','Messing'},{A=1.8},{AI=0.071},{V1=2.20},{V1I=1.5},{V2=5.30},{V2I=3},{V3=10.70},{V3I=6.1},{V4=19.50},{V4I=11.1},{M1=1.70},{M1I=4.4},{M2=3.30},{M2I=9},{M3=6.60},{M3I=17.6},{M4=11.80},{M4I=31.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
WINKEL
Nappe angle
[°]
TYPE
Type
ⁿ/ₐ
A
Ø
[mm]
AI
Ø
[英寸]
V1
Air at P=5.0 bar
[m3/h]
V1I
Air at P=7 psi
[SCFM]
V2
Air at P=2.0 bar
[m3/h]
V2I
Air at P=29 psi
[SCFM]
V3
Air at P=5.0 bar
[m3/h]
V3I
Air at P=73 psi
[SCFM]
V4
Air at P=10.0 bar
[m3/h]
V4I
Air at P=145 psi
[SCFM]
M1
Saturated steam at P=0.5 bar
[kg/h]
M1I
Saturated steam at P=7 psi
[lb/hr]
M2
Saturated steam at P=2.0 bar
[kg/h]
M2I
Saturated steam at P=29 psi
[lb/hr]
M3
Saturated steam at P=5.0 bar
[kg/h]
M3I
Saturated steam at P=73 psi
[lb/hr]
M4
Saturated steam at P=10.0 bar
[kg/h]
M4I
Saturated steam at P=145 psi
[lb/hr]
LECHLER_67903730
70
679037
1.2
0.047
1.40
0.9
2.60
1.8
5.40
3.5
11.00
6.5
0.50
2.6
1.50
5.1
3.20
10.1
6.10
18.3
LECHLER_67908517
70
679085
1.3
0.051
1.20
1.2
3.00
2.4
6.00
4.7
11.10
8.7
0.90
3.5
1.90
6.8
3.70
13.4
6.70
24.4
LECHLER_67911717
70
679117
1.5
0.059
1.70
1.2
3.50
2.5
7.80
4.9
15.00
9.1
0.80
3.8
2.30
7.3
5.10
14.3
9.50
25.8
LECHLER_67916517
70
679165
1.8
0.071
2.20
1.5
5.30
3
10.70
6.1
19.50
11.1
1.70
4.4
3.30
9
6.60
17.6
11.80
31.5
LECHLER_67925517
70
679255
2.1
0.083
3.20
2.1
7.90
4.3
15.70
8.5
28.80
15.7
2.50
6.2
4.90
12.6
9.70
24.7
17.50
44.5
LECHLER_67936517
70
679365
2.8
0.11
5.40
3.7
13.10
7.5
26.20
15
48.10
27.4
4.10
11
8.20
22
16.10
43.1
29.10
77.7
LECHLER_67941517
70
679415
3.6
0.142
8.90
6
21.70
12
43.30
24
79.40
43.9
6.80
17.6
13.60
35.1
26.70
69.1
48.10
124.8
LECHLER_67949517
70
679495
4.3
0.169
13.40
9.2
32.80
18.3
65.60
36.6
120.20
67.1
10.30
27.3
20.60
54.6
40.40
106.8
72.90
192.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 065200 - Union nuts
Lechler
03.11.2023
Series 065211 / 065215 - Double nippels
Lechler
03.11.2023
Series 686 - Zungendüsen für Luft bzw.Sattdampf
Lechler
03.11.2023
Series 602 - High - Flat fan nozzles
Lechler
03.11.2023
Series 065210 - Nipples
Lechler
03.11.2023
Series 092 - Ball joint
Lechler
03.11.2023
Series 600484 - Flat nappe air nozzle
Lechler
03.11.2023
Series 600130 / 600283 - Flat nappe air nozzle
Lechler
03.11.2023
Series 065240 - Gaskets
Lechler
03.11.2023
092 Series - Compact ball joints for tight spaces
Lechler
03.11.2023
Series 090053 - Eyelet clamps
Lechler
03.11.2023
Series 544 - Solid stream nozzles for air or saturated steam
Lechler
03.11.2023
UniJet® TPU Metric - Nozzles
Spraying Systems
14.05.2024
Series 600388 - Multi-channel round jet nozzle for air
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求