您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
Türkçe
English
O105 - Hydraulic Cylinder Monoblock
OptimumTECH
Hydraulic cylinders
Powered by
CAD模型選擇
{optimumtech/modelling/op1_asmtab.prj},{NB=O105025020FTYPE01(N_TR0)},{PT=O105},{MT=TYPE01},{ST=20},{POS=0},{RAT=F},{IS=N},{LINK=Webpage},{LINKEDIN=Webpage},{CERT1=ISO 9001:2015},{CNSSTDDTIME=TR},{INFO=Please contact OptimumTECH for more information},{DBVIS=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PT
Product type
ⁿ/ₐ
BT
Body Type
ⁿ/ₐ
PD
Piston Diameter
[mm]
ST
Stroke
[mm]
RAT
Rod Assembly Type
ⁿ/ₐ
MDIA
Male thread size
ⁿ/ₐ
FDIA
Female thread size
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
PDIA
Port thread size
ⁿ/ₐ
RD
Rod Diameter
[mm]
AHD
Assembly Hole Diameter
[mm]
FL
Front Length
[mm]
CNSTYPECODE
Order number
ⁿ/ₐ
INFO
Custom sizes
ⁿ/ₐ
O105025020FTYPE01
O105
TYPE 1 - Base Assembly wi...
25
20
F
-
M10
48
68
G 1/8"
18
8.5
12
O105025020FTYPE01
Please contact OptimumTEC...
O105025020MTYPE01
O105
TYPE 1 - Base Assembly wi...
25
20
M
M12x1.5
-
48
68
G 1/8"
18
8.5
30
O105025020MTYPE01
Please contact OptimumTEC...
O105025040FTYPE01
O105
TYPE 1 - Base Assembly wi...
25
40
F
-
M10
48
68
G 1/8"
18
8.5
12
O105025040FTYPE01
Please contact OptimumTEC...
O105025040MTYPE01
O105
TYPE 1 - Base Assembly wi...
25
40
M
M12x1.5
-
48
68
G 1/8"
18
8.5
30
O105025040MTYPE01
Please contact OptimumTEC...
O105025050FTYPE01
O105
TYPE 1 - Base Assembly wi...
25
50
F
-
M10
48
68
G 1/8"
18
8.5
12
O105025050FTYPE01
Please contact OptimumTEC...
O105025050MTYPE01
O105
TYPE 1 - Base Assembly wi...
25
50
M
M12x1.5
-
48
68
G 1/8"
18
8.5
30
O105025050MTYPE01
Please contact OptimumTEC...
O105025060FTYPE01
O105
TYPE 1 - Base Assembly wi...
25
60
F
-
M10
48
68
G 1/8"
18
8.5
12
O105025060FTYPE01
Please contact OptimumTEC...
O105025060MTYPE01
O105
TYPE 1 - Base Assembly wi...
25
60
M
M12x1.5
-
48
68
G 1/8"
18
8.5
30
O105025060MTYPE01
Please contact OptimumTEC...
O105025080FTYPE01
O105
TYPE 1 - Base Assembly wi...
25
80
F
-
M10
48
68
G 1/8"
18
8.5
12
O105025080FTYPE01
Please contact OptimumTEC...
O105025080MTYPE01
O105
TYPE 1 - Base Assembly wi...
25
80
M
M12x1.5
-
48
68
G 1/8"
18
8.5
30
O105025080MTYPE01
Please contact OptimumTEC...
O105025100FTYPE01
O105
TYPE 1 - Base Assembly wi...
25
100
F
-
M10
48
68
G 1/8"
18
8.5
12
O105025100FTYPE01
Please contact OptimumTEC...
O105025100MTYPE01
O105
TYPE 1 - Base Assembly wi...
25
100
M
M12x1.5
-
48
68
G 1/8"
18
8.5
30
O105025100MTYPE01
Please contact OptimumTEC...
O105025020FTYPE02
O105
TYPE 2 - Assembly with Fr...
25
20
F
-
M10
48
68
G 1/8"
18
-
12
O105025020FTYPE02
Please contact OptimumTEC...
O105025020MTYPE02
O105
TYPE 2 - Assembly with Fr...
25
20
M
M12x1.5
-
48
68
G 1/8"
18
-
30
O105025020MTYPE02
Please contact OptimumTEC...
O105025040FTYPE02
O105
TYPE 2 - Assembly with Fr...
25
40
F
-
M10
48
68
G 1/8"
18
-
12
O105025040FTYPE02
Please contact OptimumTEC...
O105025040MTYPE02
O105
TYPE 2 - Assembly with Fr...
25
40
M
M12x1.5
-
48
68
G 1/8"
18
-
30
O105025040MTYPE02
Please contact OptimumTEC...
O105025050FTYPE02
O105
TYPE 2 - Assembly with Fr...
25
50
F
-
M10
48
68
G 1/8"
18
-
12
O105025050FTYPE02
Please contact OptimumTEC...
O105025050MTYPE02
O105
TYPE 2 - Assembly with Fr...
25
50
M
M12x1.5
-
48
68
G 1/8"
18
-
30
O105025050MTYPE02
Please contact OptimumTEC...
O105025060FTYPE02
O105
TYPE 2 - Assembly with Fr...
25
60
F
-
M10
48
68
G 1/8"
18
-
12
O105025060FTYPE02
Please contact OptimumTEC...
O105025060MTYPE02
O105
TYPE 2 - Assembly with Fr...
25
60
M
M12x1.5
-
48
68
G 1/8"
18
-
30
O105025060MTYPE02
Please contact OptimumTEC...
O105025080FTYPE02
O105
TYPE 2 - Assembly with Fr...
25
80
F
-
M10
48
68
G 1/8"
18
-
12
O105025080FTYPE02
Please contact OptimumTEC...
O105025080MTYPE02
O105
TYPE 2 - Assembly with Fr...
25
80
M
M12x1.5
-
48
68
G 1/8"
18
-
30
O105025080MTYPE02
Please contact OptimumTEC...
O105025100FTYPE02
O105
TYPE 2 - Assembly with Fr...
25
100
F
-
M10
48
68
G 1/8"
18
-
12
O105025100FTYPE02
Please contact OptimumTEC...
O105025100MTYPE02
O105
TYPE 2 - Assembly with Fr...
25
100
M
M12x1.5
-
48
68
G 1/8"
18
-
30
O105025100MTYPE02
Please contact OptimumTEC...
O105025020FTYPE03
O105
TYPE 3 - Assembly with Se...
25
20
F
-
M10
48
68
G 1/8"
18
-
12
O105025020FTYPE03
Please contact OptimumTEC...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求