您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
CMVeco - Radial fan
Colasit
Radial fans
Powered by
CAD模型選擇
{colasit/radialventilator/cmveco.prj},{NB=CMVeco200/200DALG0},{ORDERNR=CMVeco200/200DALG0},{KS=},{VMIN= },{VMAX= },{PSTATMIN= },{PSTATMAX= },{NMINBETRIEB=},{NMAXBETRIEB=},{MATGE= },{MATLR= },{GTOT=},{V= },{PSTAT= },{TBETRIEB= },{NETZFREQ= },{EXSCHUTZ= },{EXZI= },{EXZA= },{EXFREI= },{EXTROPFEN= },{LPABSTAND= },{LP= },{PWELLE= },{PANTRIEB= },{NBETRIEB= },{PDYN= },{PTOT= },{ETAMECH= },{MTYP= },{MHERST= },{MPOL= },{MBG= },{MBGBZ= },{MBF= },{MN1= },{MP1= },{MN2= },{MP2= },{MNMAX= },{MFREQMAX= },{MBFREQ= },{MNENNFREQ= },{MI= },{MU= },{MPTC= },{MEX= },{MGG= },{MTK= },{MIK= },{MSA= },{MEFFKL= },{META= },{MCOSPHI= },{MWELLE= },{MDRTG= },{MM= },{VMINABS= },{MBFREQMIN=},{MBFREQMAX= },{RANZ= },{RTYP= },{RSCHEIBEMOT= },{RBUCHSEMOT= },{RSCHEIBEVENT= },{RBUCHSEVENT= },{RWELLEVENT= },{RLAENGE= },{RACHSABSTAND= },{KOE= },{SGIT=},{MABD= },{SPS= },{MS= },{REV= },{VSP= },{DIV= },{NMAX20= },{GVENTI= },{ETASYS= },{ETAOPT= },{NERP= },{N= },{PELOPT= },{VOPT= },{PSTATOPT= },{NOPT= },{JLR= },{DLR= },{TMAX= },{TMAXNMAX= },{LWA= },{LW263= },{LW2125= },{LW2250= },{LW2500= },{LW21000= },{LW22000= },{LW24000= },{LW28000= },{LW463= },{LW4125= },{LW4250= },{LW4500= },{LW41000= },{LW42000= },{LW44000= },{LW48000= }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNR
ⁿ/ₐ
TYP
Series
ⁿ/ₐ
NENN
Size
ⁿ/ₐ
AT
Drive
ⁿ/ₐ
DG
Direction of rotation
ⁿ/ₐ
SG
Case orientation
[°]
EINTRITT
Inlet connection
ⁿ/ₐ
EINTRITTDIM
Inlet-diameter
[mm]
AUSTRITT
Outlet connection
ⁿ/ₐ
AUSTRITTDIM
Outlet-diameter
[mm]
SCHWD
Vibration absorber
ⁿ/ₐ
SCHWDANZ
Number of vibration absorbers
[Stk]
ATEX
ⁿ/ₐ
ECLASS
eCl@ss
ⁿ/ₐ
CMVeco125/125DALG0
CMVeco125/125DALG0
CMVeco
125/125
DA
LG
0
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DALG45
CMVeco125/125DALG45
CMVeco
125/125
DA
LG
45
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DALG90
CMVeco125/125DALG90
CMVeco
125/125
DA
LG
90
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DALG135
CMVeco125/125DALG135
CMVeco
125/125
DA
LG
135
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DALG270
CMVeco125/125DALG270
CMVeco
125/125
DA
LG
270
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DALG315
CMVeco125/125DALG315
CMVeco
125/125
DA
LG
315
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DARD0
CMVeco125/125DARD0
CMVeco
125/125
DA
RD
0
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DARD45
CMVeco125/125DARD45
CMVeco
125/125
DA
RD
45
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DARD90
CMVeco125/125DARD90
CMVeco
125/125
DA
RD
90
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DARD135
CMVeco125/125DARD135
CMVeco
125/125
DA
RD
135
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DARD270
CMVeco125/125DARD270
CMVeco
125/125
DA
RD
270
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125DARD315
CMVeco125/125DARD315
CMVeco
125/125
DA
RD
315
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KALG0
CMVeco125/125KALG0
CMVeco
125/125
KA
LG
0
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KALG45
CMVeco125/125KALG45
CMVeco
125/125
KA
LG
45
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KALG90
CMVeco125/125KALG90
CMVeco
125/125
KA
LG
90
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KALG135
CMVeco125/125KALG135
CMVeco
125/125
KA
LG
135
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KALG270
CMVeco125/125KALG270
CMVeco
125/125
KA
LG
270
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KALG315
CMVeco125/125KALG315
CMVeco
125/125
KA
LG
315
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KARD0
CMVeco125/125KARD0
CMVeco
125/125
KA
RD
0
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KARD45
CMVeco125/125KARD45
CMVeco
125/125
KA
RD
45
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KARD90
CMVeco125/125KARD90
CMVeco
125/125
KA
RD
90
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KARD135
CMVeco125/125KARD135
CMVeco
125/125
KA
RD
135
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KARD270
CMVeco125/125KARD270
CMVeco
125/125
KA
RD
270
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco125/125KARD315
CMVeco125/125KARD315
CMVeco
125/125
KA
RD
315
Zarge
125
Zarge
125
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
CMVeco160/160DALG0
CMVeco160/160DALG0
CMVeco
160/160
DA
LG
0
Zarge
160
Zarge
160
D40/H40/M8
4
Ja
22-41-09-90, 22-41-09-07
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CMVpro - Radial fan
Colasit
14.05.2024
CCV - Radial fan
Colasit
05.07.2023
CMV - Radial fan
Colasit
05.07.2023
CMMV - Radial fan
Colasit
05.07.2023
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
45° branch outlet with sockets - HoKa 45° branch outlet with sockets
Hoka
02.01.2024
CHVN - Radial fan
Colasit
05.07.2023
CRDV-R - Duct fan
Colasit
24.10.2023
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
CKV - Radial fan
Colasit
05.07.2023
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
02.01.2024
CHVS - Radial fan
Colasit
02.05.2024
Small radial fan FRv 110 plus - Small radial fan
Funken
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求